2D Поиск
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Перетащите файл сюдаили
Поддерживаемые форматы файлов: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

JXCPH7-BC

Развернуть таблицу
EN
1/5
Communication protocol
PROTOCOL
Specification
SPECIFICATION
Mounting
MOUNT
AA
AA
Series
SERIES
Motor type
MOTOR
Accuracy
ACCURACY
Size
SIZE [mm]
Bearing type
BEAR
Motor mounting direction
DIRECTION
Lead
LEAD
STROKE [mm]
1
(P) PROFINET
(H) High performance type
(7) Screw mounting
Actuator part number=>
BC - Blank controller
N/A
N/A
N/A
N/A
N/A
N/A
0
Показать сжатый показ (1 конфигурируемого продукта)
ShorttextHigh Performance Controller/PROFINET type
Последнее изменение09.07.2025 11:28:43
Единица

Классификации

By Functionality

BYFUNC_CONTROLING Контроль

By Categories

Control_and_Feedback_Control_Systems Контроля и системы управления обратной связи
Automation Автоматизация

CNS

CNSERPBASE Object Properties

ECLASS 14.0

27-02-90-90 Electrical drive (other, unspecified)
27-02-31-90 Static frequency converter (unspecified)

ECLASS 12.0

27-02-31-90 Static frequency converter (unspecified)

ECLASS 11.1

27-02-32-90 Servo controller (unspecified)

ETIM 10.0

EC003583 Accessories/spare parts for electric motor