2D Поиск
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Перетащите файл сюдаили
Поддерживаемые форматы файлов: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

K0598.1251

Развернуть таблицу
EN
1/5
Предпросмотр
PREVIEWPERLINE
Order No.
BESTKIPP
Form
FORM
version
AUSF
width
B [mm]
height
H [mm]
distance
H1 [mm]
Length
L [mm]
distance
L1 [mm]
Approx. weight
GEW [kg]
Description
BS
RoHS
ROHS
Customs tariff number
ZTN
EAN-Nr. Kipp
EAN
End of life
EOL
Standardlieferzeit
STDLZ
Betriebs- und Wartungshinweise
WARTUNG
1
2
3
4
5
6
K0598.0651
A
smooth finish
7.5
20
10.0
66
34
0.0763
Infotext
Yes
84662080
4059245335626
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
K0598.0801
A
smooth finish
7.5
25
12.5
81
38
0.1235
Infotext
Yes
84662080
4059245335640
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
K0598.1251
A
smooth finish
11.5
40
20.0
126
60
0.4543
Infotext
Yes
84662080
4059245335664
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
K0598.0653
C
cerrated
7.5
20
10.0
66
34
0.0785
Infotext
Yes
84662080
4059245335633
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
K0598.0803
C
cerrated
7.5
25
12.5
81
38
0.1135
Infotext
Yes
84662080
4059245335657
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
K0598.1253
C
cerrated
11.5
40
20.0
126
60
0.4185
Infotext
Yes
84662080
4059245335671
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
Показать сжатый показ (6 продукта)
Идентификационный номерK0598.1251
ShorttextJaw plates for centric vice 65-80-125 mm
Последнее изменение21.02.2025 12:44:23
Единица

Классификации

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

21-04-02-46 Interchangeable jaw (fitting wrench)

ECLASS 10.1

21-04-91-11 Interch. jaw (fitting wrench)