2D Поиск
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Перетащите файл сюдаили
Поддерживаемые форматы файлов: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

K2217.30321

Развернуть таблицу
EN
1/5
Предпросмотр
PREVIEWPERLINE
Order No.
BESTKIPPUSA
Material
MATERIAL
Betätigung
BET
width
B [mm]
width
B1 [mm]
Diameter
D [mm]
height
H [mm]
height
H2 [mm]
height
H3 [mm]
S max.
SMAX [mm]
Key-wide
SW [mm]
Approx. weight
GEW [kg]
Description
BS
RoHS
ROHS
Customs tariff number USA
ZTNUSA
EAN-Nr. Kipp
EAN
Standard delivery time
EOL
Standard delivery time
STDLZ
1
2
K2217.30321
Zinc
key single-key system
19
8.1
32
30
4
4
20
27
0.0920
Infotext
Yes
83014060
4059245946129
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
K2217.50321
Zinc
key single-key system
19
8.1
32
50
4
4
40
27
0.1310
Infotext
Yes
83014060
4059245946136
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Показать сжатый показ (2 продукта)
Идентификационный номерK2217.30321
ShorttextQuarter-turn lock zinc, lockable, long version
Последнее изменение02.08.2025 21:57:19
Единица

Классификации

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties