Фильтр
3D Search
2D Поиск
Цвет
Каталоги
Сравнить
RU
2D Поиск
Sketch the part you are looking for or have a photo described in text form
Эскизный поиск
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Перетащите файл сюда
или
Выбор файла
Click & Paste
Поддерживаемые форматы файлов:
.PNG, .JPG, .JPEG, .WEBP
...
YIHEDA
yhd_commom
B5-small parts conveying system
KPB01_51 - Flat belt conveyor, intermediate drive double groove profile (belt diameter 30mm) economical
YIHEDA
...
KPB01_51 - Flat belt conveyor, intermediate drive double groove profile (belt diameter 30mm) economical
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
KPB01-B50-L390-6-TA220-SCM-12.5-L-T
Vertical Mode
Развернуть таблицу
Предпочтительный язык каталога
EN
Reset filters
1/5
code
CODE
Types of
TYPE
Material (profile)
XCMAT
Material (with wheel mount)
DLGDZMAT
Material (motor bearing cover 1)
MDZCGMAT1
Material (motor bearing cover 2)
MAZCGMAT2
Surface treatment (profile)
XCSUR
Surface treatment (with wheel mount)
DLGDZSUR
Surface treatment (motor bearing cover 1)
MDZCGSUR1
Surface treatment (motor bearing cover 2)
MDZCGSUR2
B
B [mm]
Minimum unit 5
L
Motor selection (output power W)
POWER
1
|
KPB01-B50-L390-6-TA220-SCM-12.5-L-T
2
|
KPB51-B50-L390-6-TA220-SCM-12.5-L-T
KPB01
Non-tracking type
Aluminum
Aluminum
Aluminum
SPCC
Anodizing treatment
Spraying
Spraying
Spraying
50
390
6
KPB51
Anti-tracking type
Aluminum
Aluminum
Aluminum
SPCC
Anodizing treatment
Spraying
Spraying
Spraying
50
390
6
Показать сжатый показ (2 конфигурируемого продукта)
Информация о детали
Похожие детали
Request for quote (RFQ)
YIHEDA
- KPB01_51
Shorttext
Flat belt conveyor, intermediate drive double groove profile (belt diameter 30mm) economical
Последнее изменение
25.11.2025 10:51:20
Единица
Ключевое слово
Automation
Economical
Electronic
Equipment
Functional Components
Gallery
Parts
Profile
common
conveying
conveyor
diameter
double groove
flat belt
intermediate drive
system
type
Классификации
CNS
CNSERPBASE Object Properties