2D Поиск
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Перетащите файл сюдаили
Поддерживаемые форматы файлов: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

AO3840

Развернуть таблицу
EN
1/5
Code
CODICE
Description
MODELLO
Family
FAM
Series
SER
Characteristics and applications
USE
ANGOLO [°]
A [mm]
B [mm]
C [mm]
D [mm]
E [mm]
G [mm]
H [mm]
1
2
3
AO384
LPV1
Toggle clamps
Pneumatic
Features and applications: the clamping levers are obtained by hot moulding, the series is generally used in clamping jobs with medium and heavy loads, on welding masks, carpentry works, moulds and where large clamping forces and strong repetitiveness of movements are required.
0
172
215
77
57
54
32
20
AO386
LPV2
Toggle clamps
Pneumatic
Features and applications: the clamping levers are obtained by hot moulding, the series is generally used in clamping jobs with medium and heavy loads, on welding masks, carpentry works, moulds and where large clamping forces and strong repetitiveness of movements are required.
0
195
288
106
71
65
44.5
30
AO388
LPV3
Toggle clamps
Pneumatic
Features and applications: the clamping levers are obtained by hot moulding, the series is generally used in clamping jobs with medium and heavy loads, on welding masks, carpentry works, moulds and where large clamping forces and strong repetitiveness of movements are required.
0
239
372
141
80
78
54
55
Показать сжатый показ (3 конфигурируемого продукта)
Идентификационный номерLPV1
ShorttextPneumatic toggle clamps reinforced heavy-duty series
Последнее изменение03.02.2025 08:55:00
Единица

Классификации

CNS

CNSPHYPROP Physical Properties
CNSERPBASE Object Properties