2D Поиск
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Перетащите файл сюдаили
Поддерживаемые форматы файлов: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

LV947240

Развернуть таблицу
EN
1/5
PREVIEW
Short Description
DESCSHORT
Long Description
DESCLONG
International product number
INTNO
Product number of the Manufacturer
MANUID
Manufacturer Name
MANUNAME
Manufacturer Type Description
MANUTYPEDESC
lowest value for short-time delayed short-circuit release adjustment range
AAB212 [A]
1
Circuit breaker frame, MasterPacT MTZ1 16H1, for MicroLogic Active, 1600A, 42kA/440VAC 50/60Hz (Icu), 3P, drawout
This device is a breaker frame for MasterPacT MTZ with Micrologic Active last generation of high current air circuit breakers. MasterPacT MTZ1 16H1 is a 3 poles breaker frame in drawout version. The rated current is 1600A. The breaking capacity (Icu) is 42kA rms at 440VAC 50/60Hz. This breaker frame must be associated with the corresponding chassis which has to be ordered separately. This breaker frame is compatible with MicroLogic Active control unit which has also to be ordered separately. MasterPacT MTZ Active combines real-time information and ease of use to enable fast mitigation of outage events. MasterPacT MTZ Active is designed to achieve new levels of uptime and agility. MicroLogic Active control units embeds features for protection, measurement, communication, maintenance and diagnosis. The dimensions are 288mm (W) x 322mm (H) x 291mm (D), the weight is approximately 30kg. MasterPacT MTZ Active is compliant with international standards IEC 60947-1 and IEC 60947-2. MasterPacT MTZ Active circuit breakers are part of the Active Panel solution made possible by Schneider Electric’s EcoStruxure Power architecture. Green packaging eliminates single-use plastics and features 100% recycled and recyclable cardboard. Transformer efficiency data helps inform actions to save energy and reduce CO2 emissions.
3606486812204
LV947240
Schneider Electric
LV947240
960.000
Показать сжатый показ (1 продукта)
Идентификационный номерLV947240
ShorttextCircuit breaker for power transformer, generator and system protection
Последнее изменение28.08.2025 08:09:07
Единица

Классификации

CNS

CNSERPBASE Object Properties

ECLASS 14.0

27-37-04-09 Circuit breaker for power transformer, generator and system protection
Yes
No
Built-in unit withdrawable technology内置的单元可提取技术
No
No
Yes
Rear connection后部连接
No
CE
connection at separate chassis part在独立底盘部分的连接
Push button按钮
IP30IP30