2D Поиск
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Перетащите файл сюдаили
Поддерживаемые форматы файлов: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

LV948113

Развернуть таблицу
EN
1/5
PREVIEW
Short Description
DESCSHORT
Long Description
DESCLONG
International product number
INTNO
Product number of the Manufacturer
MANUID
Manufacturer Name
MANUNAME
Manufacturer Type Description
MANUTYPEDESC
lowest value for short-time delayed short-circuit release adjustment range
AAB212 [A]
1
Circuit breaker frame, MasterPacT MTZ3 50H2, for MicroLogic Active, 5000A, 150kA/440VAC 50/60Hz (Icu), 3P, fixed
This device is a breaker frame for MasterPacT MTZ with Micrologic Active last generation of high current air circuit breakers. MasterPacT MTZ3 50H2 is a 3 poles breaker frame in fixed version. The rated current is 5000A. The breaking capacity (Icu) is 150kA rms at 440VAC 50/60Hz. This breaker frame is compatible with MicroLogic Active control unit which has also to be ordered separately. MasterPacT MTZ Active combines real-time information and ease of use to enable fast mitigation of outage events. MasterPacT MTZ Active is designed to achieve new levels of uptime and agility. MicroLogic Active control units embeds features for protection, measurement, communication, maintenance and diagnosis. The dimensions are 767mm (W) x 352mm (H) x 300mm (D), the weight is approximately 120kg. MasterPacT MTZ Active is compliant with international standards IEC 60947-1 and IEC 60947-2. MasterPacT MTZ Active circuit breakers are part of the Active Panel solution made possible by Schneider Electric’s EcoStruxure Power architecture. Green packaging eliminates single-use plastics and features 100% recycled and recyclable cardboard. Transformer efficiency data helps inform actions to save energy and reduce CO2 emissions.
3606486812792
LV948113
Schneider Electric
LV948113
3000.000
Показать сжатый показ (1 продукта)
Идентификационный номерLV948113
ShorttextCircuit breaker for power transformer, generator and system protection
Последнее изменение19.09.2025 12:08:55
Единица

Классификации

CNS

CNSELEK|5|8|9 Supply voltage Function
IEC_81346_2_CODEQA
Function descriptionSupply 24VDC for Micrologic
Function NameX1
Function short descriptionE00170
Symbol/Function NumberE00170||6
IEC_81346_2_SUBCLASS_CODEQ
CNSERPBASE Object Properties

ECLASS 14.0

27-37-04-09 Circuit breaker for power transformer, generator and system protection
Yes
No
Built-in unit fixed installation technology内置的单元固定安装技术
No
No
Yes
Rear connection后部连接
No
CE
Bolt connection螺栓连接
Push button按钮
IP30IP30