2D Поиск
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Перетащите файл сюдаили
Поддерживаемые форматы файлов: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

M21R1R200NZ0-25/25

Развернуть таблицу
EN
1/5
Series
SERIES
Size
SIZE [mm]
Carriage fixing type
CFT
Code of special carriage
CSC
Number of carriages per rail
NCR
Rail fixing type
RFT
Rail length
RL [mm]
Code of special rail
CSR
Accuracy grade
AG
Preload
PL
Number of rails per axis
NRA
Dust protection
OPT1
Rail hole pitch from start side
E1 [mm]
Rail hole pitch to the end side
E2 [mm]
H
H [mm]
H1
H1 [mm]
1
2
3
4
5
M : Series
17
R : Square thread type
No symbol : Without special carriage
1
R : From top
200.00
No symbol : Without special rail
N
Z0
No symbol : I
No symbol : Standard
20.0
20.0
17
2.5
M : Series
21
R : Square thread type
No symbol : Without special carriage
1
R : From top
200.00
No symbol : Without special rail
N
Z0
No symbol : I
No symbol : Standard
25.0
25.0
21
3.0
M : Series
27
R : Square thread type
No symbol : Without special carriage
1
R : From top
200.00
No symbol : Without special rail
N
Z0
No symbol : I
No symbol : Standard
30.0
50.0
27
4.0
M : Series
35
R : Square thread type
No symbol : Without special carriage
1
R : From top
250.00
No symbol : Without special rail
N
Z0
No symbol : I
No symbol : Standard
40.0
50.0
35
4.0
M : Series
50
R : Square thread type
No symbol : Without special carriage
1
R : From top
250.00
No symbol : Without special rail
N
Z0
No symbol : I
No symbol : Standard
40.0
50.0
50
7.5
Показать сжатый показ (5 конфигурируемого продукта)
ShorttextSeries
Последнее изменение14.11.2024 07:38:16
Единица
Ключевое слово

Классификации

CNS

CNSERPBASE Object Properties
Type CodeM21R1R200NZ0-25/25