Фильтр
3D Search
2D Поиск
Цвет
Каталоги
Сравнить
RU
2D Поиск
Sketch the part you are looking for or have a photo described in text form
Эскизный поиск
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Перетащите файл сюда
или
Выбор файла
Click & Paste
Поддерживаемые форматы файлов:
.PNG, .JPG, .JPEG, .WEBP
...
MÄDLER
Drive Element
Linear Motion
Profile-Rail Guide
Linear Motion Guide DA 0115 RC with Ball Carriage
MAE-LW-DA-0115-RC - Carriage, Linear Motion Guide DA 0115 RC with Ball Carriage
MÄDLER
...
MAE-LW-DA-0115-RC - Carriage, Linear Motion Guide DA 0115 RC with Ball Carriage
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
64970501
Vertical Mode
Развернуть таблицу
Предпочтительный язык каталога
EN
Reset filters
1/5
Предпросмотр
PREVIEWPERLINE
Product No.
ARTNR
Link Webshop
WEBSHOP
Material Short description
MATK
Material
MAT
Note
HW
Designation
BZ
Load ratings ertically mounted / 1 Carriage
LWHK1 [kg]
Load ratings ertically mounted / 2 Carriage
LWHK2 [kg]
Load ratings ertically mounted / 3 Carriage
LWHK3 [kg]
Load ratings horizontally monted, lying / 1 Carriage
LWLG1 [kg]
1
2
64970501
Product details / Catalogue page / Assembly instructions
Multi-material product
Carriage: Stainless steel housing with plastic sealings, Balls: Stainless steel (greased)
** For rail lengths from 1200mm and carriage spacing min. 400mm.
Carriage DS 0115-CASSRC with stainless steel balls
50
90
130
30
64970502
Product details / Catalogue page / Assembly instructions
Multi-material product
Carriage: Stainless steel housing with plastic sealings, Balls: Plastic polymer (grease free)
** For rail lengths from 1200mm and carriage spacing min. 400mm.
Carriage DP 0115-CASSRC with plastic balls
30
54
75
18
Показать сжатый показ (2 продукта)
Информация о детали
Похожие детали
Request for quote (RFQ)
MÄDLER
- MAE-LW-DA-0115-RC
Идентификационный номер
64970501
Shorttext
Carriage, Linear Motion Guide DA 0115 RC with Ball Carriage
Последнее изменение
01.12.2025 10:58:39
Единица
Ключевое слово
Ball
Drive Element
Guide
Linear Motion
carriage
Классификации
CNS
CNSERPBASE Object Properties
Order Number
64970501
Customs Tariff Number
83024900
Сертификат REACH
materialcompliance@maedler.de
Сертификат RoHS
materialcompliance@maedler.de
Maintenance Intervals
Bitte Katalogseite beachten.
CNSPHYPROP Physical Properties
ECLASS 14.0
23-30-90-90 Linear technology (other, unspecified)