2D Поиск
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Перетащите файл сюдаили
Поддерживаемые форматы файлов: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

MCPT6-1

Развернуть таблицу
EN
1/5
Part No.
PN
Material
MAT
Normal Pressure
NP
Tube Outer Dia.
OD [mm]
T R(PT) Selection
T
Applicable Tube Inner Dia.
ID [mm]
L
L [mm]
l
LL [mm]
B1 Width Across Flats
B1 [mm]
B2 Width Across Flats
B2 [mm]
1
2
3
4
5
6
MCPT3.2-1
316 Stainless Steel
0.7MPa approximately 7kgf/cm2 or Less
3.2
1/8
1.6
27
8
10
10
MCPT4-1
316 Stainless Steel
0.7MPa approximately 7kgf/cm2 or Less
4.0
1/8
2.0
27
8
10
10
MCPT6-1
316 Stainless Steel
0.7MPa approximately 7kgf/cm2 or Less
6.0
1/8
4.0
27
8
10
12
MCPT8-1
316 Stainless Steel
0.7MPa approximately 7kgf/cm2 or Less
8.0
1/8
6.0
29
8
12
14
MCPT10-2
316 Stainless Steel
0.7MPa approximately 7kgf/cm2 or Less
10.0
1/4
8.0
36
10
17
17
MCPT12-2
316 Stainless Steel
0.7MPa approximately 7kgf/cm2 or Less
12.0
1/4
10.0
36
10
17
19
Показать сжатый показ (6 конфигурируемого продукта)
ShorttextCouplings for Fluororesin Tubes - Straight
Последнее изменение29.11.2024 04:27:09
Единица
Ключевое слово

Классификации

CNS

CNSERPBASE Object Properties