2D Поиск
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Перетащите файл сюдаили
Поддерживаемые форматы файлов: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SC16WN

Развернуть таблицу
EN
1/5
Part Number
PN
Linear Bushing
LB
Ball Selection (Surface Treatment)
RS
Retainer Selection (Material)
RTR
Out Sleeve Selection (Surface Treatment)
OST
Ball Selection (Surface Treatment)
BS
D [mm]
W [mm]
H [mm]
HH [mm]
G [mm]
A [mm]
J [mm]
E [mm]
S1XL1 [mm]
S2 [mm]
K [mm]
L [mm]
1
2
3
4
5
6
7
8
9
10
11
SC08
LM08*2
High carbon bearing steel ball
Resin
None
High carbon bearing steel ball
17
34
22.0
11
18.0
6.0
24.0
5.00
M4x8
3.4
42
58
SC10
LM10*2
High carbon bearing steel ball
Resin
None
High carbon bearing steel ball
20
40
26.0
13
21.0
8.0
28.0
6.00
M5x12
4.3
46
68
SC12
LM12*2
High carbon bearing steel ball
Resin
None
High carbon bearing steel ball
22
44
30.0
15
24.5
8.0
33.0
5.50
M5x12
4.3
64
77
SC13
LM13*2
High carbon bearing steel ball
Resin
None
High carbon bearing steel ball
22
44
30.0
15
24.5
8.0
33.0
5.50
M5x12
4.3
64
77
SC16
LM16*2
High carbon bearing steel ball
Resin
None
High carbon bearing steel ball
25
50
38.5
19
32.5
9.0
36.0
7.00
M5x12
4.3
79
89
SC20
LM20*2
High carbon bearing steel ball
Resin
None
High carbon bearing steel ball
27
54
41.0
21
35.0
11.0
40.0
7.00
M6x12
5.2
90
100
SC25
LM25*2
High carbon bearing steel ball
Resin
None
High carbon bearing steel ball
38
76
51.5
26
41.0
12.0
54.0
11.00
M8x18
6.8
119
136
SC30
LM30*2
High carbon bearing steel ball
Resin
None
High carbon bearing steel ball
39
78
59.5
30
49.0
15.0
58.0
10.00
M8x18
6.8
132
146
SC35
LM*35*2
High carbon bearing steel ball
Resin
None
High carbon bearing steel ball
45
90
68.0
34
54.0
18.0
70.0
10.00
M8x18
6.8
140
160
SC40
LM40*2
High carbon bearing steel ball
Resin
None
High carbon bearing steel ball
51
102
78.0
40
62.0
20.0
80.0
11.00
M10x25
8.6
150
180
SC50
LM50*2
High carbon bearing steel ball
Resin
None
High carbon bearing steel ball
61
122
102.0
52
80.0
24.0
100.0
11.00
M10x25
8.6
200
230
Показать сжатый показ (11 конфигурируемого продукта)
ShorttextAluminum Case Unit Long
Последнее изменение06.08.2024 23:12:09
Единица

Классификации

CNS

CNSERPBASE Object Properties