2D Поиск
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Перетащите файл сюдаили
Поддерживаемые форматы файлов: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SWZNB12

Развернуть таблицу
EN
1/5
Part No.
PN
Assembly Height
H [mm]
Material
MAT
Hardness
HARD
Allowable Temperature
OT [°C]
W1
W1 [mm]
B
B [mm]
L1
L1 [mm]
L2
L2 [mm]
L3
L3 [mm]
W
W [mm]
P1
P1 [mm]
P2
P2 [mm]
S1
S1
l1
LL1 [mm]
b
BB [mm]
K
K [mm]
P3
P3 [mm]
(l)
LL [mm]
Block Mass
MB [kg]
1
2
3
4
SWZNB9
9
Stainless Steel
56HRC~
-20 ~ 80
5.5
25
31.1
28.1
20.1
3.5
18
12
M2.6
2.5
7
12.5
12
2.5
0.02
SWZNB12
12
Stainless Steel
56HRC~
-20 ~ 80
6.0
30
38.0
35.0
27.0
4.5
21
12
M2.6
3.0
9
15.0
12
2.5
0.04
SWZNB14
14
Stainless Steel
56HRC~
-20 ~ 80
8.0
40
44.3
41.3
30.1
6.0
28
15
M3
3.5
11
20.0
15
3.5
0.08
SWZNB16
16
Stainless Steel
56HRC~
-20 ~ 80
9.0
60
55.0
52.0
40.0
7.5
45
20
M4
4.5
13
30.0
20
4.0
0.15
Показать сжатый показ (4 продукта)
ShorttextMiniature Slide Guides - Wide Rail - Standard Blocks with Dowel Holes, Preload/ Interchangeable Small Clearance Type
Последнее изменение29.11.2024 04:07:14
Единица