2D Поиск
Нарисуйте деталь, которую вы ищете, или опишите фотографию в текстовом формате.
Создание описания изображения с помощью искусственного интеллекта
Создание описания изображения с помощью искусственного интеллекта
Перетащите файл сюда, просмотрите или
Поддерживаемые форматы файлов: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

B0279.006X10

Развернуть таблицу
1/5
Предпросмотр
PREVIEWPERLINE
Order No.
BESTBLOHM
Component
MATERIAL
version
AUSF
thread
D
diameter
D1 [mm]
diameter
D2 [mm]
diameter
D3 [mm]
height
T
height
H [mm]
depth
H1
Length
L
Approx. weight
GEW [kg]
Description
BS
RoHS
ROHS
Customs tariff number
ZTN
EAN-Code
EAN
End of life
EOL
Standardlieferzeit
STDLZ
Operating and maintenance instructions
WARTUNG
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
B0279.003X12
bolt steel
External thread
M3
15
11
13
-
11.5
4.3
12
0.0029
Infotext
Yes
73181520
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0279.003X15
bolt steel
External thread
M3
15
11
13
-
11.5
4.3
15
0.0029
Infotext
Yes
73181520
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0279.004X8
bolt steel
External thread
M4
15
11
13
-
11.5
4.3
8
0.0032
Infotext
Yes
73181520
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0279.004X10
bolt steel
External thread
M4
15
11
13
-
11.5
4.3
10
0.0034
Infotext
Yes
73181520
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0279.004X12
bolt steel
External thread
M4
15
11
13
-
11.5
4.3
12
0.0036
Infotext
Yes
73181520
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0279.004X15
bolt steel
External thread
M4
15
11
13
-
11.5
4.3
15
0.0038
Infotext
Yes
73181520
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0279.005X10
bolt steel
External thread
M5
15
11
13
-
11.5
4.3
10
0.0043
Infotext
Yes
73181520
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0279.005X12
bolt steel
External thread
M5
15
11
13
-
11.5
4.3
12
0.0046
Infotext
Yes
73181520
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0279.005X15
bolt steel
External thread
M5
15
11
13
-
11.5
4.3
15
0.0050
Infotext
Yes
73181520
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0279.005X20
bolt steel
External thread
M5
15
11
13
-
11.5
4.3
20
0.0055
Infotext
Yes
73181520
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0279.006X10
bolt steel
External thread
M6
15
11
13
-
11.5
4.3
10
0.0055
Infotext
Yes
73181520
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0279.006X15
bolt steel
External thread
M6
15
11
13
-
11.5
4.3
15
0.0064
Infotext
Yes
73181520
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0279.006X20
bolt steel
External thread
M6
15
11
13
-
11.5
4.3
20
0.0072
Infotext
Yes
73181520
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0279.006X25
bolt steel
External thread
M6
15
11
13
-
11.5
4.3
25
0.0080
Infotext
Yes
73181520
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0279.0003X8
bolt stainless steel
External thread
M3
15
11
13
-
11.5
4.3
8
0.0027
Infotext
Yes
73181520
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0279.0003X10
bolt stainless steel
External thread
M3
15
11
13
-
11.5
4.3
10
0.0027
Infotext
Yes
73181520
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0279.0003X12
bolt stainless steel
External thread
M3
15
11
13
-
11.5
4.3
12
0.0029
Infotext
Yes
73181520
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0279.0003X15
bolt stainless steel
External thread
M3
15
11
13
-
11.5
4.3
15
0.0030
Infotext
Yes
73181520
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0279.0004X8
bolt stainless steel
External thread
M4
15
11
13
-
11.5
4.3
8
0.0031
Infotext
Yes
73181520
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
Показать сжатый показ (38 продукта)
Идентификационный номерB0279.006X10
Сокращенный текстKnurled knobs
Последнее изменение04.09.2025 06:21:07
Единица
Ключевое слово

Классификации

By Functionality

BYFUNC_CONTROLING Контроль
BYFUNC_SWITCHING Переключение

CNS

CNSERPBASE Object Properties
Order NumberB0279.006X10
Customs Tariff Number73181520
Сертификат RoHSYes
Maintenance IntervalsMaintenance interval see operating instructions
CNSPHYPROP Physical Properties

ECLASS 14.0

23-01-01-01 Button (control element)
Сравнить несколько деталей
Добавьте как минимум 2 продукта с