2D Поиск
Нарисуйте деталь, которую вы ищете, или опишите фотографию в текстовом формате.
Создание описания изображения с помощью искусственного интеллекта
Создание описания изображения с помощью искусственного интеллекта
Перетащите файл сюда, просмотрите или
Поддерживаемые форматы файлов: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

B0438.016325

Развернуть таблицу
1/5
Предпросмотр
PREVIEWPERLINE
Order No.
BESTBLOHM
Main
MATERIAL
diameter
D1
diameter
D2
diameter
D3
distance
A [mm]
height
K [mm]
Length
L [mm]
distance
M [mm]
height
Z1 [mm]
height
Z2 [mm]
Approx. weight
GEW [kg]
Description
BS
RoHS
ROHS
Customs tariff number
ZTN
EAN-Code
EAN
End of life
EOL
Standard delivery time
STDLZ
Operating and maintenance instructions
WARTUNG
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
B0438.004085
Steel
4
3.8
6
8.5
1.0
10.0
0.50
0.50
0.5
0.0012
Infortext
Yes
73182900
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0438.005105
Steel
5
4.8
8
10.5
1.5
12.5
0.70
0.50
0.5
0.0025
Infortext
Yes
73182900
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0438.006125
Steel
6
5.7
9
12.5
1.5
15.5
0.80
0.75
0.5
0.0041
Infortext
Yes
73182900
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0438.008165
Steel
8
7.6
12
16.5
2.0
20.5
0.90
1.00
1.0
0.0095
Infortext
Yes
73182900
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0438.010205
Steel
10
9.6
14
20.5
2.0
24.0
1.10
1.00
1.0
0.0167
Infortext
Yes
73182900
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0438.012245
Steel
12
11.5
17
24.5
3.0
28.0
1.10
1.25
1.5
0.0293
Infortext
Yes
73182900
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0438.014275
Steel
14
13.4
19
27.5
3.0
32.0
1.10
1.25
1.5
0.0440
Infortext
Yes
73182900
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0438.016325
Steel
16
15.2
21
32.5
3.0
37.0
1.10
1.50
1.5
0.0650
Infortext
Yes
73182900
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0438.020405
Steel
20
19.0
26
40.5
4.0
46.0
1.30
1.50
2.0
0.1273
Infortext
Yes
73182900
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0438.104085
Stainless steel
4
3.8
6
8.5
1.0
10.0
0.50
0.50
0.5
0.0012
Infortext
Yes
73182900
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0438.105105
Stainless steel
5
4.8
8
10.5
1.5
12.5
0.70
0.50
0.5
0.0024
Infortext
Yes
73182900
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0438.106125
Stainless steel
6
5.7
9
12.0
1.5
15.5
0.80
0.75
0.5
0.0041
Infortext
Yes
73182900
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0438.108165
Stainless steel
8
7.6
12
16.5
2.0
20.5
0.90
1.00
1.0
0.0095
Infortext
Yes
73182900
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0438.110205
Stainless steel
10
9.6
14
20.5
2.0
24.0
1.10
1.00
1.0
0.0169
Infortext
Yes
73182900
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0438.112245
Stainless steel
12
11.5
17
24.5
3.0
28.0
1.10
1.25
1.5
0.0293
Infortext
Yes
73182900
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0438.116325
Stainless steel
16
15.2
21
32.5
3.0
37.0
1.10
1.50
1.5
0.0650
Infortext
Yes
73182900
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
Показать сжатый показ (17 продукта)
Идентификационный номерB0438.016325
Сокращенный текстBolt with groove for circlip suitable for clevis joints
Последнее изменение23.01.2026 08:39:18
Единица

Классификации

CNS

CNSERPBASE Object Properties
Order NumberB0438.016325
Сертификат RoHSYes
Customs Tariff Number73182900
Maintenance IntervalsMaintenance interval see operating instructions
CNSPHYPROP Physical Properties
Сравнить несколько деталей
Добавьте как минимум 2 продукта с