2D Поиск
Нарисуйте деталь, которую вы ищете, или опишите фотографию в текстовом формате.
Создание описания изображения с помощью искусственного интеллекта
Создание описания изображения с помощью искусственного интеллекта
Перетащите файл сюда, просмотрите или
Поддерживаемые форматы файлов: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

B0439.035765

Развернуть таблицу
1/5
Предпросмотр
PREVIEWPERLINE
Order No.
BESTBLOHM
Main
MATERIAL
diameter
D1
diameter
D3
diameter
D4
distance
A [mm]
distance
K [mm]
Length
L [mm]
distance
Z1 [mm]
distance
Z2 [mm]
Approx. weight
GEW [kg]
Description
BS
RoHS
ROHS
Customs tariff number
ZTN
EAN-Code
EAN
End of life
EOL
Standard delivery time
STDLZ
Operating and maintenance instructions
WARTUNG
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
B0439.008195
Steel
8
12
2.0
19.5
2.0
23
2.0
1.0
0.0102
Infortext
Yes
73182900
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0439.010245
Steel
10
14
3.2
24.5
2.0
29
2.0
1.0
0.0189
Infortext
Yes
73182900
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0439.012295
Steel
12
17
4.0
29.5
3.0
35
2.5
1.5
0.0339
Infortext
Yes
73182900
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0439.014325
Steel
14
19
4.0
32.5
3.0
40
2.5
1.5
0.0517
Infortext
Yes
73182900
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0439.016382
Steel
16
21
4.0
38.2
3.0
45
2.5
1.5
0.0754
Infortext
Yes
73182900
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0439.020470
Steel
20
26
5.0
47.0
4.0
53
3.0
2.0
0.1407
Infortext
Yes
73182900
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0439.025590
Steel
25
32
6.3
59.0
5.0
67
4.0
2.0
0.2761
Infortext
Yes
73182900
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0439.028632
Steel
28
34
6.3
63.2
5.0
72
4.0
2.0
0.3669
Infortext
Yes
73182900
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0439.030590
Steel
30
36
6.3
59.0
5.0
67
4.0
2.0
0.3940
Infortext
Yes
73182900
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0439.030682
Steel
30
36
6.3
68.2
5.0
77
4.0
2.0
0.4490
Infortext
Yes
73182900
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0439.035765
Steel
35
44
8.0
76.5
6.0
87
5.0
2.0
0.6985
Infortext
Yes
73182900
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0439.040900
Steel
40
48
8.0
90.0
6.0
100
5.0
2.0
1.0344
Infortext
Yes
73182900
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0439.042900
Steel
42
48
8.0
90.0
7.0
100
5.0
2.0
1.1456
Infortext
Yes
73182900
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0439.0501030
Steel
50
58
10.0
103.0
7.0
115
6.0
2.0
1.8498
Infortext
Yes
73182900
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0439.104100
Stainless steel
4
6
1.0
10.0
1.0
12
1.0
0.5
0.0013
Infortext
Yes
73182900
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0439.105123
Stainless steel
5
8
1.2
12.3
1.5
15
1.0
0.5
0.0027
Infortext
Yes
73182900
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0439.106153
Stainless steel
6
9
1.6
15.3
1.5
18
1.5
0.5
0.0044
Infortext
Yes
73182900
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0439.108195
Stainless steel
8
12
2.0
19.5
2.0
23
2.0
1.0
0.0102
Infortext
Yes
73182900
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0439.110245
Stainless steel
10
14
3.2
24.5
2.0
29
2.0
1.0
0.0190
Infortext
Yes
73182900
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
Показать сжатый показ (28 продукта)
Идентификационный номерB0439.035765
Сокращенный текстPin with hole for split pin suitable for clevis joints
Последнее изменение23.01.2026 08:39:18
Единица

Классификации

CNS

CNSERPBASE Object Properties
Order NumberB0439.035765
Сертификат RoHSYes
Customs Tariff Number73182900
Maintenance IntervalsMaintenance interval see operating instructions
CNSPHYPROP Physical Properties
Сравнить несколько деталей
Добавьте как минимум 2 продукта с