2D Поиск
Нарисуйте деталь, которую вы ищете, или опишите фотографию в текстовом формате.
Создание описания изображения с помощью искусственного интеллекта
Создание описания изображения с помощью искусственного интеллекта
Перетащите файл сюда, просмотрите или
Поддерживаемые форматы файлов: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

B0510.036

Развернуть таблицу
1/5
Предпросмотр
PREVIEWPERLINE
Order No.
BESTBLOHM
diameter
D [mm]
diameter / tolerance
D1 [mm]
Assembly dimensions
H [mm]
Approx. weight
GEW [kg]
Description
BS
RoHS
ROHS
Customs tariff number
ZTN
EAN-Code
EAN
End of life
EOL
Standard delivery time
STDLZ
Operating and maintenance instructions
WARTUNG
1
2
3
4
5
B0510.024
24
25,7 +0,12
7
0.0013
Infotext
Yes
73182100
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0510.036
36
37,7 +0,12
12
0.0043
Infotext
Yes
73182100
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0510.045
45
46,7 +0,12
12
0.0054
Infotext
Yes
73182100
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0510.062
62
64,1 +0,13
15
0.0594
Infotext
Yes
73182100
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0510.100
100
102,5 +0,35
19
0.0288
Infotext
Yes
73182100
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
Показать сжатый показ (5 продукта)
Идентификационный номерB0510.036
Сокращенный текстTolerance rings
Последнее изменение23.01.2026 08:39:32
Единица

Классификации

CNS

CNSERPBASE Object Properties
Order NumberB0510.036
Сертификат RoHSYes
Customs Tariff Number73182100
Maintenance IntervalsMaintenance interval see operating instructions
CNSPHYPROP Physical Properties

ECLASS 14.0

36-12-90-90 Continuous handling equipment (other, unspecified)

ECLASS 10.1

36-12-91-90 Continuous handling equipment (parts, unspecified)
Сравнить несколько деталей
Добавьте как минимум 2 продукта с