2D Поиск
Нарисуйте деталь, которую вы ищете, или опишите фотографию в текстовом формате.
Создание описания изображения с помощью искусственного интеллекта
Создание описания изображения с помощью искусственного интеллекта
Перетащите файл сюда, просмотрите или
Поддерживаемые форматы файлов: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

BN 3326 1540971 hex head thread forming screw D M5x25

Развернуть таблицу
1/5
Identification
BNARTNR
BNNORM1
Material
BNMAT
Surface
BNSURFACE
Nominal thread diameter
D [mm]
Nominal core diameter
D3 [mm]
Threaded pitch
P [mm]
Nominal length
L [mm]
Distance from the last full form thread to the bearing face
A [mm]
Thread length
B [mm]
Outer diameter of bearing face
DK [mm]
Height of washer-faced portion (e.g. thickness of flange or collar)
C [mm]
Head height
K [mm]
Width across flat
S [mm]
5|D M4x16
6|D M4x20
7|D M4x25
8|D M4x30
9|D M5x8
10|D M5x10
11|D M5x12
12|D M5x16
13|D M5x20
14|D M5x25
15|D M5x30
16|D M6x10
17|D M6x12
18|D M6x16
19|D M6x20
20|D M6x25
21|D M6x30
22|D M6x40
1540874
~DIN 7500 D
Steel case-hardened 450-560 HV
zinc plated blue, added lubricant
4.000
3.141
0.700
12.000
2.100
9.900
8.900
0.650
4.230
7.000
1540882
~DIN 7500 D
Steel case-hardened 450-560 HV
zinc plated blue, added lubricant
4.000
3.141
0.700
16.000
2.100
13.900
8.900
0.650
4.230
7.000
1540890
~DIN 7500 D
Steel case-hardened 450-560 HV
zinc plated blue, added lubricant
4.000
3.141
0.700
20.000
2.100
17.900
8.900
0.650
4.230
7.000
1540904
~DIN 7500 D
Steel case-hardened 450-560 HV
zinc plated blue, added lubricant
4.000
3.141
0.700
25.000
2.100
22.900
8.900
0.650
4.230
7.000
1540912
~DIN 7500 D
Steel case-hardened 450-560 HV
zinc plated blue, added lubricant
4.000
3.141
0.700
30.000
2.100
27.900
8.900
0.650
4.230
7.000
1540920
~DIN 7500 D
Steel case-hardened 450-560 HV
zinc plated blue, added lubricant
5.000
4.019
0.800
8.000
2.400
5.600
10.400
0.800
5.250
8.000
1540939
~DIN 7500 D
Steel case-hardened 450-560 HV
zinc plated blue, added lubricant
5.000
4.019
0.800
10.000
2.400
7.600
10.400
0.800
5.250
8.000
1540947
~DIN 7500 D
Steel case-hardened 450-560 HV
zinc plated blue, added lubricant
5.000
4.019
0.800
12.000
2.400
9.600
10.400
0.800
5.250
8.000
1540955
~DIN 7500 D
Steel case-hardened 450-560 HV
zinc plated blue, added lubricant
5.000
4.019
0.800
16.000
2.400
13.600
10.400
0.800
5.250
8.000
1540963
~DIN 7500 D
Steel case-hardened 450-560 HV
zinc plated blue, added lubricant
5.000
4.019
0.800
20.000
2.400
17.600
10.400
0.800
5.250
8.000
1540971
~DIN 7500 D
Steel case-hardened 450-560 HV
zinc plated blue, added lubricant
5.000
4.019
0.800
25.000
2.400
22.600
10.400
0.800
5.250
8.000
1540998
~DIN 7500 D
Steel case-hardened 450-560 HV
zinc plated blue, added lubricant
5.000
4.019
0.800
30.000
2.400
27.600
10.400
0.800
5.250
8.000
1541005
~DIN 7500 D
Steel case-hardened 450-560 HV
zinc plated blue, added lubricant
6.000
4.773
1.000
10.000
3.000
7.000
13.000
1.050
6.250
10.000
1541013
~DIN 7500 D
Steel case-hardened 450-560 HV
zinc plated blue, added lubricant
6.000
4.773
1.000
12.000
3.000
9.000
13.000
1.050
6.250
10.000
1541021
~DIN 7500 D
Steel case-hardened 450-560 HV
zinc plated blue, added lubricant
6.000
4.773
1.000
16.000
3.000
13.000
13.000
1.050
6.250
10.000
1541048
~DIN 7500 D
Steel case-hardened 450-560 HV
zinc plated blue, added lubricant
6.000
4.773
1.000
20.000
3.000
17.000
13.000
1.050
6.250
10.000
1541056
~DIN 7500 D
Steel case-hardened 450-560 HV
zinc plated blue, added lubricant
6.000
4.773
1.000
25.000
3.000
22.000
13.000
1.050
6.250
10.000
1541064
~DIN 7500 D
Steel case-hardened 450-560 HV
zinc plated blue, added lubricant
6.000
4.773
1.000
30.000
3.000
27.000
13.000
1.050
6.250
10.000
8005966
~DIN 7500 D
Steel case-hardened 450-560 HV
zinc plated blue, added lubricant
6.000
4.773
1.000
40.000
3.000
37.000
13.000
1.050
6.250
10.000
Показать сжатый показ (28 продукта)
Идентификационный номер1540971
Сокращенный текстHex head thread forming screws ~type D, metric thread, with flange (~DIN 7500 D), zinc plated blue, added lubricant
Последнее изменение10.03.2025 09:26:12
Единица

Классификации

ICS

21.060.10 Schrauben. Bolzen. Gewindestifte

CNS

CNSERPBASE Object Properties
Order Number1540971

ECLASS 14.0

23-11-10-03 Thread forming screw, non flat washer face

ECLASS 10.1

23-11-01-17 Screw (self-tapping)
Tolerance6h %
Product class in accordance with normDIN ISO 4759-1
drive size8.000 mm
Height of the head5.250 mm
standard letter to the standard numberDIN 7500
Product classA
Head form pursuant to standardISO 1891
Thread design according to standard letterDIN 202
Tolerance information in accordance with normDIN 13-15
Order supplement codeF
Publication date of the dimensional standard (year-month)DIN 7500

ECLASS 9.0

23-11-01-17 Screw (self-tapping)
Tolerance6h %
Product class in accordance with normDIN ISO 4759-1
drive size8.000 mm
Height of the head5.250 mm
standard letter to the standard numberDIN 7500
Product classA
Head form pursuant to standardISO 1891
Head formSechskantkopf
Thread design according to standard letterDIN 202
Thread diameter5.000 mm
Tolerance information in accordance with normDIN 13-15
Thread pitch at nut end0.800 mm
Order supplement codeF
Screw length25.000 mm
Publication date of the dimensional standard (year-month)DIN 7500

ECLASS 6.2

23-11-01-17 Screw (self-tapping)
Tolerance6h %
Product class in accordance with normDIN ISO 4759-1
Key width8.000 mm
Height of head5.250 mm
standard letter to the standard numberDIN 7500
Product classA
Head form pursuant to standardISO 1891
Head formSechskantkopf
Thread design according to standard letterDIN 202
Thread diameter5.000 mm
Tolerance information in accordance with normDIN 13-15
Thread pitch at nut end0.800 mm
Order supplement codeF
Screw length25.000 mm
Publication date (year-month)DIN 7500

ECLASS 5.1

23-11-01-17 Screw (self-tapping)
Tolerance6h %
Product class in accordance with normDIN ISO 4759-1
Key width8.000 mm
Height of head5.250 mm
Standardized letter as designation of formDIN 7500
Product classA
Head form pursuant to standardISO 1891
Head formSechskantkopf
Thread design according to standard letterDIN 202
Thread diameter5.000 mm
Tolerance information in accordance with normDIN 13-15
Thread pitch at nut end0.800 mm
Order supplement codeF
Screw length25.000 mm
Publication date (year-month)DIN 7500

ECLASS 5.0

23-11-01-17 17
Compléments de commandeF
Lettre de formeDE
Lettre forme, conforme nDIN 7500
Lettre reconn. filetageM
Lettre reconn. filetage,DIN 202
Diamètre nominal de file5.000 mm
Pas de filetage0.800 mm
Forme têteSechskantkopf
Forme tête, conforme norISO 1891
Hauteur de tête5.250 mm
Longueur25.000 mm
Norme dimensionDIN 7500
Classe de produitA
Classe de produit conforDIN ISO 4759-1
Ouverture de clé8.000 mm
Tolérance6h
Tolérance, conforme normDIN 13-15

ETIM 10.0

EC000891 Thread cutting screw

ETIM 7.0

EC000891 Thread cutting screw
Head formSechskantkopf
Thread diameter5.000 mm
Pitch thread0.800 mm
Length25.000 mm

PCon

BOLTS_COMMON_OUTERDRIVE Schrauben, Außenantrieb
Durchmesser5.000 mm
Kerndurchmesser4.019 mm
Gewindesteigung0.800 mm
Gewindelänge22.600 mm
Kopfdurchmesser8.000 mm
Kopfhöhe5.250 mm
KopfformSechskantkopf
Länge25.000 mm
MaßeinheitMillimeter
Verbindungspunkt auf SchraubenseiteIP1
Verbindungspunkt auf MutternseiteIP3
Сравнить несколько деталей
Добавьте как минимум 2 продукта с