2D Поиск
Нарисуйте деталь, которую вы ищете, или опишите фотографию в текстовом формате.
Создание описания изображения с помощью искусственного интеллекта
Создание описания изображения с помощью искусственного интеллекта
Перетащите файл сюда, просмотрите или
Поддерживаемые форматы файлов: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Edelstahl-Gewindeplatte GN2376-NI-50-20-MT

Развернуть таблицу
1/5
ARTNR
Material
MAT
L1 [mm]
L2 [mm]
Finish
OB
B [mm]
Thread
D
M [mm]
S [mm]
Weight
WEIGHT [kg]
Customs Tariff Number
CTN
ROHS
1
2
3
4
5
6
GN2376-NI-40-15-MT
NI- Stainless Steel
40
15
MT - matte, tumbled finish
15
M5
25
3.0
0,017
83021000
YES
GN2376-NI-40-25-MT
NI- Stainless Steel
40
25
MT - matte, tumbled finish
15
M5
25
3.0
0,019
83021000
YES
GN2376-NI-50-20-MT
NI- Stainless Steel
50
20
MT - matte, tumbled finish
20
M6
30
3.0
0,03
83021000
YES
GN2376-NI-50-30-MT
NI- Stainless Steel
50
30
MT - matte, tumbled finish
20
M6
30
3.0
0,033
83021000
YES
GN2376-NI-60-20-MT
NI- Stainless Steel
60
20
MT - matte, tumbled finish
25
M8
36
4.0
0,046
83021000
YES
GN2376-NI-60-30-MT
NI- Stainless Steel
60
30
MT - matte, tumbled finish
25
M8
36
4.0
0,052
83021000
YES
Показать сжатый показ (6 продукта)
Идентификационный номерGN2376-NI-50-20-MT
Сокращенный текстStainless Steel-Plates, with threaded studs, for hinges GN 7237, GN 235
Последнее изменение02.05.2023 07:24:59
Единица

Классификации

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

23-25-90-90 Furniture fitting (other, unspecified)
90-90-90-90 Interim classification (unspecified)

ECLASS 10.1

23-25-92-90 Furniture fitting (accessories, unspecified)
90-90-90-90 Interim classification (unspecified)

ECLASS 10.0.1

23-25-92-90 Furniture fitting (accessories, unspecified)
90-90-90-90 Interim classification (unspecified)

ECLASS 9.1

23-25-92-90 Furniture fitting (accessories, unspecified)
90-90-90-90 Interim classification (unspecified)

ECLASS 9.0

23-25-92-90 Furniture fitting (accessories, unspecified)
90-90-90-90 Interim classification (unspecified)

ECLASS 8.1

23-25-92-90 Furniture fitting (accessories, unspecified)
90-90-90-90 Interim classification (unspecified)

ECLASS 8.0

23-25-92-90 Furniture fitting (accessories, unspecified)
90-90-90-90 Interim classification (unspecified)

ECLASS 7.1

23-25-92-90 Furniture fitting (accessories, unclassified)
90-90-90-90 Interim classification (unspecified)

ECLASS 7.0

23-25-92-90 Furniture fitting (accessories, unclassified)
90-90-90-90 Interim classification (unspecified)

ECLASS 6.2

90-90-90-90 Interim classification (unspecified)

ECLASS 6.1

90-90-90-90 Interim classification (unspecified)

ECLASS 6.0

90-90-90-90 Interim classification (unspecified)
Сравнить несколько деталей
Добавьте как минимум 2 продукта с