2D Поиск
Нарисуйте деталь, которую вы ищете, или опишите фотографию в текстовом формате.
Создание описания изображения с помощью искусственного интеллекта
Создание описания изображения с помощью искусственного интеллекта
Перетащите файл сюда, просмотрите или
Поддерживаемые форматы файлов: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

LV848412

Развернуть таблицу
1/5
Short Description
DESCSHORT
Long Description
DESCLONG
International product number
INTNO
Product number of the Manufacturer
MANUID
Manufacturer Name
MANUNAME
Manufacturer Type Description
MANUTYPEDESC
Designed as built-in unit
AAB386
Designed as busbar adapter
AAB390
rated current
AAF726 [A]
1
Chassis, MasterPact MTZ2 drawout, 2000A, L type, 4 poles
This device is a chassis for drawout (withdrawable) MasterPact MTZ2 circuit breaker in 4 poles version. The rated current of this chassis is 2000A, for circuit breakers with L1 performance level. The drawout version brings some benefits compared to fixed version with visible separation of the power contacts via racking out. It offers also an easy and complete access to the device for periodic maintenance, and the possibility of a quick replacement of the device if necessary. MasterPact MTZ is the last generation of high current air circuit breakers and switch disconnectors embedding advanced digital technologies. MasterPact MTZ is compliant with international standards IEC 60947-1 and IEC 60947-2. MasterPact MTZ devices are part of panel solution made possible by Schneider Electric’s EcoStruxure Power architecture.
3606480807206
LV848412
Schneider Electric
LV848412
Yes
No
2000.000
Показать сжатый показ (1 продукта)
Идентификационный номерLV848412
Сокращенный текстChassis part circuit breaker
Последнее изменение06.02.2026 14:14:41
Единица

Классификации

CNS

CNSELEK|5|8|9 Supply voltage Function
IEC_81346_2_CODEQA
Function descriptionSupply 24VDC for Micrologic
Function NameX1
Function short descriptionE00170
Symbol/Function NumberE00170||2
IEC_81346_2_SUBCLASS_CODEQ
CNSERPBASE Object Properties

ECLASS 14.0

27-37-04-22 Chassis part circuit breaker
Designed as built-in unitYes
Designed as busbar adapterNo
rated current2000.000 A
Product typeChassis
GTIN03606480807206
product article number of manufacturerLV848412
Manufacturer nameSchneider Electric
BrandSchneider Electric
Rated current [In] for the power loss specification2000.000 A
Pole number4
Manufacturer product familyMTZ2
Manufacturer product rootMasterPact MTZ
Manufacturer product descriptionChassis for Masterpact MTZ2 20 L1 - 2000 A - 4P
Manufacturer product designationChassis for Masterpact MTZ2 20 L1 - 2000 A - 4P
Power loss, static, current-independent [Pls]0.000 W
certificate/approvalCE
Connection typeRail connection
Сравнить несколько деталей
Добавьте как минимум 2 продукта с