2D Поиск
Нарисуйте деталь, которую вы ищете, или опишите фотографию в текстовом формате.
Создание описания изображения с помощью искусственного интеллекта
Создание описания изображения с помощью искусственного интеллекта
Перетащите файл сюда, просмотрите или
Поддерживаемые форматы файлов: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

685163216V

Развернуть таблицу
1/5
Предпросмотр
PREVIEWPERLINE
Product No.
ARTNR
Link Webshop
WEBSHOP
Material Short description
MATK
Material
MAT
Note
HW
Version
AUSF
Inner-Ød
DI [mm]
Outer-ØD
DA [mm]
Length of internal bush I
LI [mm]
Length of external bush L
LA [mm]
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
685101818V
Product details / Catalogue page / Assembly instructions
Black rubber
Elastomer: Natural rubber, hardness 55° Shore A, Metal Parts: Steel, zinc-plated
Radial Load*, Axial Load* and Torsion* = ±20%
Vulcanized Version
10 +0.15
18 +0.10
20 ±0.10
18 ±0.30
685102230V
Product details / Catalogue page / Assembly instructions
Black rubber
Elastomer: Natural rubber, hardness 55° Shore A, Metal Parts: Steel, zinc-plated
Radial Load*, Axial Load* and Torsion* = ±20%
Vulcanized Version
10 +0.15
22 +0.10
33 ±0.10
30 ±0.30
685102414V
Product details / Catalogue page / Assembly instructions
Black rubber
Elastomer: Natural rubber, hardness 55° Shore A, Metal Parts: Steel, zinc-plated
Radial Load*, Axial Load* and Torsion* = ±20%
Vulcanized Version
10 +0.15
24 +0,10
17 ±0.10
14 ±0.20
685102520V
Product details / Catalogue page / Assembly instructions
Black rubber
Elastomer: Natural rubber, hardness 55° Shore A, Metal Parts: Steel, zinc-plated
Radial Load*, Axial Load* and Torsion* = ±20%
Vulcanized Version
10 +0,15
25 +0,10
24 ±0.10
20 ±0.30
685122435V
Product details / Catalogue page / Assembly instructions
Black rubber
Elastomer: Natural rubber, hardness 55° Shore A, Metal Parts: Steel, zinc-plated
Radial Load*, Axial Load* and Torsion* = ±20%
Vulcanized Version
12 +0,15
24 +0,10
38 ±0.10
35 ±0.30
685122525V
Product details / Catalogue page / Assembly instructions
Black rubber
Elastomer: Natural rubber, hardness 55° Shore A, Metal Parts: Steel, zinc-plated
Radial Load*, Axial Load* and Torsion* = ±20%
Vulcanized Version
12 +0,15
25 +0,10
28 ±0.10
25 ±0.30
685122618V
Product details / Catalogue page / Assembly instructions
Black rubber
Elastomer: Natural rubber, hardness 55° Shore A, Metal Parts: Steel, zinc-plated
Radial Load*, Axial Load* and Torsion* = ±20%
Vulcanized Version
12 +0,15
26 +0,10
24 ±0.10
18 ±0.30
685122632V
Product details / Catalogue page / Assembly instructions
Black rubber
Elastomer: Natural rubber, hardness 55° Shore A, Metal Parts: Steel, zinc-plated
Radial Load*, Axial Load* and Torsion* = ±20%
Vulcanized Version
12 +0,15
26 +0,10
36 ±0.10
32 ±0.30
685133040V
Product details / Catalogue page / Assembly instructions
Black rubber
Elastomer: Natural rubber, hardness 55° Shore A, Metal Parts: Steel, zinc-plated
Radial Load*, Axial Load* and Torsion* = ±20%
Vulcanized Version
13 +0,15
30 +0,10
40 ±0.10
40 ±0.30
685143067V
Product details / Catalogue page / Assembly instructions
Black rubber
Elastomer: Natural rubber, hardness 55° Shore A, Metal Parts: Steel, zinc-plated
Radial Load*, Axial Load* and Torsion* = ±20%
Vulcanized Version
14 +0,15
30 +0,10
76 ±0.10
67 ±0.30
685163216V
Product details / Catalogue page / Assembly instructions
Black rubber
Elastomer: Natural rubber, hardness 55° Shore A, Metal Parts: Steel, zinc-plated
Radial Load*, Axial Load* and Torsion* = ±20%
Vulcanized Version
16 +0,20
32 +0,15
17 ±0.10
16 ±0.30
685163225V
Product details / Catalogue page / Assembly instructions
Black rubber
Elastomer: Natural rubber, hardness 55° Shore A, Metal Parts: Steel, zinc-plated
Radial Load*, Axial Load* and Torsion* = ±20%
Vulcanized Version
16 +0,20
32 +0,15
28 ±0.10
25 ±0.30
685163250V
Product details / Catalogue page / Assembly instructions
Black rubber
Elastomer: Natural rubber, hardness 55° Shore A, Metal Parts: Steel, zinc-plated
Radial Load*, Axial Load* and Torsion* = ±20%
Vulcanized Version
16 +0,20
32 +0,15
54 ±0.10
50 ±0.30
685164032V
Product details / Catalogue page / Assembly instructions
Black rubber
Elastomer: Natural rubber, hardness 55° Shore A, Metal Parts: Steel, zinc-plated
Radial Load*, Axial Load* and Torsion* = ±20%
Vulcanized Version
16 +0,20
40 +0,15
38 ±0.10
32 ±0.30
685183432V
Product details / Catalogue page / Assembly instructions
Black rubber
Elastomer: Natural rubber, hardness 55° Shore A, Metal Parts: Steel, zinc-plated
Radial Load*, Axial Load* and Torsion* = ±20%
Vulcanized Version
18 +0,30
34 +0,15
36 ±0.10
32 ±0.30
685204555V
Product details / Catalogue page / Assembly instructions
Black rubber
Elastomer: Natural rubber, hardness 55° Shore A, Metal Parts: Steel, zinc-plated
Radial Load*, Axial Load* and Torsion* = ±20%
Vulcanized Version
20 +0,30
45 +0,15
62.5 ±0.10
55 ±0.30
685204559V
Product details / Catalogue page / Assembly instructions
Black rubber
Elastomer: Natural rubber, hardness 55° Shore A, Metal Parts: Steel, zinc-plated
Radial Load*, Axial Load* and Torsion* = ±20%
Vulcanized Version
20 +0,30
45 +0,15
62.5 ±0.10
59.5 ±0.30
685244290V
Product details / Catalogue page / Assembly instructions
Black rubber
Elastomer: Natural rubber, hardness 55° Shore A, Metal Parts: Steel, zinc-plated
Radial Load*, Axial Load* and Torsion* = ±20%
Vulcanized Version
24 +0,30
42 +0,15
96 ±0.10
90 ±0.30
685255065V
Product details / Catalogue page / Assembly instructions
Black rubber
Elastomer: Natural rubber, hardness 55° Shore A, Metal Parts: Steel, zinc-plated
Radial Load*, Axial Load* and Torsion* = ±20%
Vulcanized Version
25 +0,30
50 +0,15
67.5 ±0.10
65.5 ±0.30
Показать сжатый показ (29 продукта)
Идентификационный номер685163216V
Сокращенный текстHeavy-Duty Steel Rubber Bushes PHO-V, Vulcanized Version, Material Elastomer Natural rubber and Metal parts steel zinc-plated
Последнее изменение23.11.2024 12:14:41
Единица

Классификации

CNS

CNSERPBASE Object Properties
Order Number685163216V
Customs Tariff Number40169991
Maintenance IntervalsBitte Katalogseite beachten.
Сертификат REACHmaterialcompliance@maedler.de
Сертификат RoHSmaterialcompliance@maedler.de
CNSPHYPROP Physical Properties

ECLASS 14.0

23-18-90-90 Vibration damper (other, unspecified)

ETIM 10.0

EC011696 Vibration damper
Сравнить несколько деталей
Добавьте как минимум 2 продукта с