2D Поиск
Нарисуйте деталь, которую вы ищете, или опишите фотографию в текстовом формате.
Создание описания изображения с помощью искусственного интеллекта
Создание описания изображения с помощью искусственного интеллекта
Перетащите файл сюда, просмотрите или
Поддерживаемые форматы файлов: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

IF2030030w

Развернуть таблицу
1/5
Manufacturer
FIRMA
Article Number
ARTNR
Description short text
DESCSHORT
Field of use
AW
Fire resistance class
FK
LOD Level
LODLEVEL
Preview picture
VORSCHAUBILD
Outer Width of Channel (BA)
BA [mm]
Outer Height of Channel (HA)
HA [mm]
Channel length (L)
L [mm]
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
Wichmann Brandschutzsysteme GmbH & Co. KG
IF1080050v
Instafix® BKI straight duct 1000 x 80 x 50 mm, galvanized
Direct or suspended mounting of the Instafix BKI duct on the wall and/or ceiling
I90
400
80.0
50.0
1000
Wichmann Brandschutzsysteme GmbH & Co. KG
IF1080050w
Instafix® BKI straight duct 1000 x 80 x 50 mm, pure white
Direct or suspended mounting of the Instafix BKI duct on the wall and/or ceiling
I90
400
80.0
50.0
1000
Wichmann Brandschutzsysteme GmbH & Co. KG
IF1200050v
Instafix® BKI straight duct 1000 x 200 x 50 mm, galvanized
Direct or suspended mounting of the Instafix BKI duct on the wall and/or ceiling
I90
400
200.0
50.0
1000
Wichmann Brandschutzsysteme GmbH & Co. KG
IF1200050w
Instafix® BKI straight duct 1000 x 200 x 50 mm, pure white
Direct or suspended mounting of the Instafix BKI duct on the wall and/or ceiling
I90
400
200.0
50.0
1000
Wichmann Brandschutzsysteme GmbH & Co. KG
IF1260100v
Instafix® BKI straight duct 1000 x 260 x 100 mm, galvanized
Direct or suspended mounting of the Instafix BKI duct on the wall and/or ceiling
I90
400
260.0
100.0
1000
Wichmann Brandschutzsysteme GmbH & Co. KG
IF1260100w
Instafix® BKI straight duct 1000 x 260 x 100 mm, pure white
Direct or suspended mounting of the Instafix BKI duct on the wall and/or ceiling
I90
400
260.0
100.0
1000
Wichmann Brandschutzsysteme GmbH & Co. KG
IF1400120v
Instafix® BKI straight duct 1000 x 400 x 120 mm, galvanized
Direct or suspended mounting of the Instafix BKI duct on the wall and/or ceiling
I90
400
400.0
120.0
1000
Wichmann Brandschutzsysteme GmbH & Co. KG
IF1400120w
Instafix® BKI straight duct 1000 x 400 x 120 mm, pure white
Direct or suspended mounting of the Instafix BKI duct on the wall and/or ceiling
I90
400
400.0
120.0
1000
Wichmann Brandschutzsysteme GmbH & Co. KG
IF2030030v
Instafix® BKI straight duct 2000 x 30 x 30 mm, galvanized
Direct or suspended mounting of the Instafix BKI duct on the wall and/or ceiling
I90
400
31.6
31.6
2000
Wichmann Brandschutzsysteme GmbH & Co. KG
IF2030030w
Instafix® BKI straight duct 2000 x 30 x 30 mm, pure white
Direct or suspended mounting of the Instafix BKI duct on the wall and/or ceiling
I90
400
31.6
31.6
2000
Wichmann Brandschutzsysteme GmbH & Co. KG
IF2040040v
Instafix® BKI straight duct 2000 x 40 x 40 mm, galvanized
Direct or suspended mounting of the Instafix BKI duct on the wall and/or ceiling
I90
400
41.6
41.6
2000
Wichmann Brandschutzsysteme GmbH & Co. KG
IF2040040w
Instafix® BKI straight duct 2000 x 40 x 40 mm, pure white
Direct or suspended mounting of the Instafix BKI duct on the wall and/or ceiling
I90
400
41.6
41.6
2000
Wichmann Brandschutzsysteme GmbH & Co. KG
IF2080050v
Instafix® BKI straight duct 2000 x 80 x 50 mm, galvanized
Direct or suspended mounting of the Instafix BKI duct on the wall and/or ceiling
I90
400
80.0
50.0
2000
Wichmann Brandschutzsysteme GmbH & Co. KG
IF2080050w
Instafix® BKI straight duct 2000 x 80 x 50 mm, pure white
Direct or suspended mounting of the Instafix BKI duct on the wall and/or ceiling
I90
400
80.0
50.0
2000
Wichmann Brandschutzsysteme GmbH & Co. KG
IF2200050v
Instafix® BKI straight duct 2000 x 200 x 50 mm, galvanized
Direct or suspended mounting of the Instafix BKI duct on the wall and/or ceiling
I90
400
200.0
50.0
2000
Wichmann Brandschutzsysteme GmbH & Co. KG
IF2200050w
Instafix® BKI straight duct 2000 x 200 x 50 mm, pure white
Direct or suspended mounting of the Instafix BKI duct on the wall and/or ceiling
I90
400
200.0
50.0
2000
Wichmann Brandschutzsysteme GmbH & Co. KG
IF2260100v
Instafix® BKI straight duct 2000 x 260 x 100 mm, galvanized
Direct or suspended mounting of the Instafix BKI duct on the wall and/or ceiling
I90
400
260.0
100.0
2000
Wichmann Brandschutzsysteme GmbH & Co. KG
IF2260100w
Instafix® BKI straight duct 2000 x 260 x 100 mm, pure white
Direct or suspended mounting of the Instafix BKI duct on the wall and/or ceiling
I90
400
260.0
100.0
2000
Показать сжатый показ (20 конфигурируемого продукта)
Идентификационный номерIF2030030w
Сокращенный текстElectrical installation duct
Последнее изменение07.05.2024 09:49:22
Единица

Классификации

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

27-14-07-09 Wall duct (electric installation)

ECLASS 11.1

27-14-07-09 Wall duct (electr. inst.)

ETIM 10.0

EC000220 Wall transit for cables and tubes
EC004508 Acoustic partitioning box for cables

ETIM 9.0

EC000220 Wall transit for cables and tubes
EC004508 Acoustic partitioning box for cables

ETIM 8.0

EC000220 Wall transit for cables and tubes
EC004508 Acoustic partitioning box for cables

ETIM 7.0

EC000220 Wall duct for cable

OmniClass 2006

23-80_30_17_14 23-80 30 17 14 Wireways (Includes: Trunking Note: Non-circular cross -section)

OmniClass

23-35 33 25 23-35 33 25 - Electrical Wireways

Revit

RVT_METRICMECHANICALEQUIPMENT (Metric) Mechanical Equipment
Family categoryMechanical Equipment
Сравнить несколько деталей
Добавьте как минимум 2 продукта с