Текст
Основные контакты
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
Каталоги: 11
6747
Progressive Components
(3717)
PUNCH PLASTIC
(980)
DME
(901)
Essentra Components
(320)
PlaSteel
(300)
DMS Diemould (UK)
(229)
DMS Components
(226)
PROPLASTICA
(39)
Не нашли? Запросить каталог
Ключевое слово: 46
3760
Функциональные возможности
39
Единицы
6426
Типы файла
6746
Категории
39
Классификации
39
Стандарты
862
Фильтр
Основные контакты
Штифты - это длинные, тонкие штифты, которые обычно изготавливаются из металла. Они часто используются в устройствах для создания или разрыва электрических контактов.
Keywords
Основные контакты
Core pins - hardened
AHX Typ(e) DIN 1530/ISO 6751, 500°-550°C, Material 1.2344
335
Core pins - inchs
C Typ(e), 500°-550°C, Material H13
60
Core pins - inch - hardened
CX Typ(e), 500°-550°C, Material H13
60
Core Pins
Top Quality Hotwork Die Steel - Two Hardness Ranges
42
CPM
Core pins
39
2315
Core pins, Ampcoloy
21
Core Pin - ERV - Contour Core Pin Hotwork
DME - Mat. 1.2344
68
Performance core pins
PCM Typ(e) DIN 1530/ISO 6751, 350°C - Mat. Beryllium-free ...
52
CP Soft
Core Pins Standard Hardness (Soft) - Inch
82
CP moldMAX
Core Pins moldMAX - Inch
51
CP Hard
Core Pins High Hardness (Hard) - Inch
82
CP moldMAX
Core Pins moldMAX - Inch
51
CP Hard
Core Pins High Hardness (Hard) - Inch
85
CP Soft
Core Pins Standard Hardness (Soft) - Inch
85
PCS-CPH7-3
Core Pins
67
PCS-CPS7-3
Core Pins
67
PCS-MC15-100
Core Pins
59
DDSPDL
CORE PINS for DIE CAST
9
DDSPB
CORE PINS for DIE CAST
9
2300.3
Shaped core pins
1
AM
Core Pin Form A
14
CP Retainers
Core Pin Retainers
5
Metric Core Pins
DIN 1530, Type AH 250°C, Material 1.2210 (L-2), Hardened
175
Metric Core Pins Type AHX
Type AHX 500°-550°C, Material 1.2344 (H-13), Hardened
21
Performance Core Pins
High Conductivity Pins
84
PCS-P3-6
Ejector/Core Pins
108
PCS-P9-8OS-1
Ejector/Core Pins
19
CHS1T
STRAIGHT CORE PINS
19
CHP1T
STRAIGHT CORE PINS
19
CHL2T
STRAIGHT CORE PINS
77
CHP3T
STRAIGHT CORE PINS
21
CHS2T
STRAIGHT CORE PINS
21
CDL
STRAIGHT CORE PINS
1
CDP
STRAIGHT CORE PINS
17
CHLT1TC
STRAIGHT CORE PINS with TOP PROCESS
1
CHST2TC
STRAIGHT CORE PINS with TOP PROCESS
18
CDSTC
STRAIGHT CORE PINS with TOP PROCESS
18
CDHST2TC
STRAIGHT CORE PINS with TOP PROCESS
18
FCHT2TE
STRAIGHT CORE PINS with TOP PROCESS
14
CPH
STRAIGHT CORE PINS
1
CHL1T
STRAIGHT CORE PINS
1
CDS
STRAIGHT CORE PINS
17
CDHL2T
STRAIGHT CORE PINS
1
CDHP3T
STRAIGHT CORE PINS
18
CDHS2T
STRAIGHT CORE PINS
18
CHLT2TC
STRAIGHT CORE PINS with TOP PROCESS
1
CHST1TC
STRAIGHT CORE PINS with TOP PROCESS
18
CDLTC
STRAIGHT CORE PINS with TOP PROCESS
1
CDHLT2TC
STRAIGHT CORE PINS with TOP PROCESS
1
HH_FCHT4TE
STRAIGHT CORE PINS with TOP PROCESS
11