2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Spara filen häreller
Filformat som stöds: .PNG, .JPG, .JPEG, .WEBP
Nyckelord: 1
34
Enrichments
34
Enheter
34
File types
34
Wilo
Article number (ARTICLE_ID)
34
Type code (ARTICLE_NAME)
34
Manufacturer (MANUFACTURER_NAME)
34
Short text (DESCRIPTION_SHORT)
34
Product description (PRODUCT_DESCRIPTION)
34
ETIM Class (EC) (ETIM_CLASS__EC_)
34
Installation type (INSTALLATION_TYPE)
34
Material diaphragm (MAT_DIAPHRAGM)
34
Material fixing (MAT_FIXING)
17
Material support element (MAT_SUPPORT)
34
Perforeringsdiameter (EF005172)
34
Perforation width (EF005173)
34
Perforation length (EF005174)
34
Connection on supply side (EF025116)
34
Diameter of connection on supply side (EF025117)
34
Outer pipe diameter connection inlet side (EF025503)
34
Connection standard inlet side (EF014906)
34
Medium temperature (continuous) (EF023182)
34
Ambient temperature (EF002386)
34
Weight (EF000167)
34
Filter
Wilo CAD-katalog

Wilo CAD-katalog

ReningsverksprodukterHär hittar du CAD-modellerna av Wilo från områdena Sevio ELASTOX-D 09, Sevio ELASTOX-D 12, Sevio ELASTOX-P, Sevio ELASTOX-S, Sevio ELASTOX-T
SV
Katalogfilter
Alla leverantörsländer/regioner
Alla marknader