2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Filformat som stöds: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

40655044

Expand Table
1/5
TYPE
TYPE
Part number
CODE
Number of teeth
T
design
EXEC
Dp
DP [mm]
De
DE [mm]
Df flanges
DF [mm]
Dm Hub
DM [mm]
DI [mm]
F
F [mm]
L
L [mm]
d Ø Bore
D [mm]
Flange number
NF
Weight
WEIGHT [kg]
Material
MAT
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
28-14M- 55F
40655028
28
1F
124.78
122.12
128
100
-
70
85
24
153
5.70
STEEL C45
29-14M- 55F
40655029
29
1F
129.23
126.57
138
100
-
70
85
24
154
6.40
STEEL C45
30-14M- 55F
40655030
30
1F
133.69
130.99
138
100
-
70
85
24
154
7.10
STEEL C45
32-14M- 55F
40655032
32
1F
142.60
139.88
154
100
-
70
85
24
160
7.90
STEEL C45
34-14M- 55F
40655034
34
1F
151.52
148.79
160
100
-
70
85
24
166
9.33
STEEL C45
36-14M- 55F
40655036
36
1F
160.43
157.68
168
100
-
70
85
24
168
10.49
STEEL C45
38-14M- 55F
40655038
38
1F
169.34
166.60
183
120
-
70
85
24
172
12.11
STEEL C45
40-14M- 55F
40655040
40
1F
178.25
175.49
188
120
-
70
85
24
162
13.00
STEEL C45
44-14M- 55F
40655044
44
1F
196.08
193.28
211
120
-
70
85
24
175
16.12
STEEL C45
48-14M- 55F
40655048
48
6F
213.90
211.11
226
135
170
70
70
24
180
13.50
CAST-IRON
56-14M- 55F
40655056
56
6F
249.55
246.76
256
135
207
70
70
28
182
15.78
CAST-IRON
64-14M- 55F
40655064
64
6F
285.21
282.41
296
135
240
70
70
28
184
19.04
CAST-IRON
72-14M- 55
40655072
72
5
320.86
318.06
-
135
278
70
70
28
-
18.41
CAST-IRON
80-14M- 55
40655080
80
5
356.51
353.71
-
135
314
70
70
28
-
20.27
CAST-IRON
90-14M- 55
40655090
90
5
401.07
398.28
-
135
358
70
70
28
-
22.98
CAST-IRON
112-14M- 55
40655112
112
5
499.11
496.32
-
135
456
70
70
28
-
29.29
CAST-IRON
144-14M- 55
40655144
144
5
641.71
638.92
-
135
600
70
70
28
-
36.00
CAST-IRON
Visa komprimerad display (19 produkter)
ShorttextHTD timing pulleys with pilot bore
Sista förändringen05.08.2024 16:01:06
Enhet

Klassificeringar

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
Compare multiple parts
Add at least 2 products with