| Type of connection conductor | Screw connection |
| product article number of manufacturer | 1800244 |
| Manufacturer name | Phoenix Contact GmbH & Co. KG |
| address of additional link | http://www.phoenixcontact.com/product/1800244 |
| Manufacturer product family | MCVW 1,5/..-ST |
| Manufacturer product description | PCB connector, nominal cross section: 1.5 mm², color: black, nominal current: 8 A, rated voltage (III/2): 160 V, contact surface: Sn, contact connection type: Socket, number of potentials: 5, number of rows: 1, number of positions: 5, number of connections: 5, product range: MCVW 1,5/..-ST, pitch: 3.81 mm, connection method: Screw connection with tension sleeve, screw head form: L Slotted, conductor/PCB connection direction: -90 °, plug-in system: COMBICON MC 1,5, locking: without, mounting method: without, type of packaging: packed in cardboard |
| Manufacturer product designation | PCB connector |
| Rated surge voltage (II/2) | 2.500 kV |
| Rated surge voltage (III/2) | 2.500 kV |
| Rated surge voltage (III/3) | 2.500 kV |
| Number of conductor connections per pole | 5 |
| Conductor connection direction | -90 ° |
| min. conductor cross-section (flexible wire with ferrule without plastic collar) | 0.250 mm^2 |
| max. conductor cross-section (flexible wire with ferrule without plastic collar) | 1.500 mm^2 |
| min. conductor cross-section (flexible wire with ferrule with plastic collar) | 0.250 mm^2 |
| max. conductor cross-section (flexible wire with ferrule with plastic collar) | 0.500 mm^2 |
| Coating plug contact area | Tin (Sn) |
| Coating conductor contact area | Tin (Sn) |
| certificate/approval | CSA, cULus Recognized, VDE Zeichengenehmigung |