2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Filformat som stöds: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

HARTING 20703053943

Expand Table
1/5
Preview
PREVIEW
Product number of the Manufacturer
MANUID
Manufacturer Type Description
MANUTYPEDESC
Short Description
DESCSHORT
Long Description
DESCLONG
International product number
INTNO
Alternative product number
SUPPLIERALTNO
Manufacturer Name
MANUNAME
Delivery Time
DELTIME
max. ambient temperature during operating phase
AAF525 [°C]
1
20703053943
Ha-VIS eCon 7050-B1
Industrial Ethernet Switches, Unmanaged, Fast Ethernet, Nominal voltage: 24, 48, Total number of ports: 5, Operating temperature: -40 ... +70 °C
Industrial Ethernet Switches, Unmanaged, Fast Ethernet, Nominal voltage: 24, 48, Total number of ports: 5, Operating temperature: -40 ... +70 °C
5713140134416
20 70 305 3943
HARTING
392
70
Visa komprimerad vy (1 produkt)
Order number20703053943
ShorttextIndustrial Ethernet Switches, Unmanaged, Fast Ethernet, Nominal voltage: 24, 48, Total number of ports: 5, Operating temperature: -40 ... +70 °C
LongtextIndustrial Ethernet Switches, Unmanaged, Fast Ethernet, Nominal voltage: 24, 48, Total number of ports: 5, Operating temperature: -40 ... +70 °C
Sista förändringen17.02.2025 13:23:14
Enhet

Klassificeringar

CNS

CNSERPBASE Object Properties
Customs Tariff Number85176200
Description longIndustrial Ethernet Switches, Unmanaged, Fast Ethernet, Nominal voltage: 24, 48, Total number of ports: 5, Operating temperature: -40 ... +70 °C
Description shortIndustrial Ethernet Switches, Unmanaged, Fast Ethernet, Nominal voltage: 24, 48, Total number of ports: 5, Operating temperature: -40 ... +70 °C
GTIN-Code5713140134416
Order Number20703053943
CNSPHYPROP Physical Properties

ECLASS 14.0

19-17-01-30 Network switch (general application)
max. ambient temperature during operating phase70 °C
min. ambient temperature during operating phase-40 °C
supply voltage (at DC)24 V
type of fixing (35 mm DIN rail mounting) availableNo, Yes
type of fixing (built on the media module slot) availableNo
type of fixing (rail mounting) availableNo
type of fixing (wall fastening) availableYes, No
type of fixing (19-inch installation) availableNo
type of fixing (fixed installation) availableYes, No
10 gigabit ethernet presentNo
fast ethernet presentYes
gigabit ethernet presentNo
layer 4 presentNo
GTIN5713140134416
product article number of manufacturer20 70 305 3943
BrandHa-VIS eCon 7000
Number of network connections5
Total number of available connections5
net weight to record marketed quantities (WEEE)0.780 kg
Manufacturer product familyHa-VIS eCon 7000
Type of customs tariff numberTARIC
Mass780 g
TypeIndustrial Ethernet Switches
Data connection protocolFast Ethernet
Communication, typeFast Ethernet

ECLASS 13.0

19-17-01-30 Network switch (general application)
max. ambient temperature during operating phase70 °C
min. ambient temperature during operating phase-40 °C
supply voltage (at DC)24 V
type of fixing (35 mm DIN rail mounting) availableNo, Yes
type of fixing (built on the media module slot) availableNo
type of fixing (rail mounting) availableNo
type of fixing (wall fastening) availableYes, No
type of fixing (19-inch installation) availableNo
type of fixing (fixed installation) availableYes, No
10 gigabit ethernet presentNo
fast ethernet presentYes
gigabit ethernet presentNo
layer 2 presentYes
layer 3 presentNo
layer 4 presentNo
GTIN5713140134416
product article number of manufacturer20 70 305 3943
BrandHa-VIS eCon 7000
Number of network connections5
Total number of available connections5
net weight to record marketed quantities (WEEE)0.780 kg
Manufacturer product familyHa-VIS eCon 7000
Type of customs tariff numberTARIC
height87 mm
depth120 mm
Mass780 g
TypeIndustrial Ethernet Switches
width45 mm
Data connection protocolFast Ethernet
Communication, typeFast Ethernet
degree of protectionIP65, mated condition, IP67

ECLASS 12.0

19-17-01-30 Network switch (general application)
customs tariff number (TARIC)85176200
max. ambient temperature during operating phase70 °C
min. ambient temperature during operating phase-40 °C
supply voltage (at DC)24 V
type of fixing (35 mm DIN rail mounting) availableNo, Yes
type of fixing (built on the media module slot) availableNo
type of fixing (rail mounting) availableNo
type of fixing (wall fastening) availableYes, No
type of fixing (19-inch installation) availableNo
type of fixing (fixed installation) availableYes, No
10 gigabit ethernet presentNo
fast ethernet presentYes
gigabit ethernet presentNo
layer 2 presentYes
layer 3 presentNo
layer 4 presentNo
GTIN5713140134416
product article number of manufacturer20 70 305 3943
BrandHa-VIS eCon 7000
Number of network connections5
Total number of available connections5
net weight to record marketed quantities (WEEE)0.780 kg
Manufacturer product familyHa-VIS eCon 7000
Type of customs tariff numberTARIC
height87 mm
depth120 mm
Mass780 g
TypeIndustrial Ethernet Switches
width45 mm
Data connection protocolFast Ethernet
Communication, typeFast Ethernet
degree of protectionIP65, mated condition, IP67

ETIM 10.0

EC000734 Network switch
Layer 2Yes
Layer 3No
Height87 mm
Depth120 mm
Width45 mm
Degree of protection (IP)IP65, mated condition, IP67

ETIM 9.0

EC000734 Network switch
Layer 2Yes
Layer 3No
Height87 mm
Depth120 mm
Width45 mm
Degree of protection (IP)IP65, mated condition, IP67

ETIM 8.0

EC000734 Network switch
Compare multiple parts
Add at least 2 products with