Filter
3D Search
2D search
Färg
Kataloger
Jämförelse
SV
SE
2D search
Sketch the part you are looking for or have a photo described in text form
Skiss sökning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Spara filen här
eller
Val av fil
Click & Paste
Filformat som stöds:
.PNG, .JPG, .JPEG, .WEBP
...
ips
ips
Metric
Accessories
Door Stops
23-124 - Light Duty Door Stop
ips
ips
Metric
Accessories
Door Stops
23-124 - Light Duty Door Stop
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
23-124
Vertical Mode
Expand Table
Alla leverantörsländer/regioner
Preferred catalog language
EN
Reset filters
1/5
Part Number
PN
Description
DESCRIPTION
Series
SERIES
Screws
SCREWS
Screw Name
SN
T-Nuts
NUTS
T-Nut Name
TN
Material
MAT
Finish
FIN
Weight
WEIGHT [g]
1
2
3
4
5
23-124
Door Stop Straight 40 Series
40
25-114-4
BHCS 1/4-20X7/8"
25-001
1/4-20 Standard T-Nut 40/30/1.5
Aluminum
Clear Anodized
91
23-124
Door Stop Straight 30 Series
30
25-114-4
BHCS 1/4-20X7/8"
25-001
1/4-20 Standard T-Nut 40/30/1.5
Aluminum
Clear Anodized
91
23-124
Door Stop Straight 28 Series
28
25-112-4
BHCS 1/4-20X3/4"
25-055
1/4-20 Standard T-Nut 28
Aluminum
Clear Anodized
91
23-124
Door Stop Straight 1.5'' Series
1.5''
25-114-4
BHCS 1/4-20X7/8"
25-001
1/4-20 Standard T-Nut 40/30/1.5
Aluminum
Clear Anodized
91
23-124
Door Stop Straight 1'' Series
1''
25-112-4
BHCS 1/4-20X3/4"
25-031
1/4-20 Standard T-Nut 1
Aluminum
Clear Anodized
91
Visa komprimerad display (5 produkter)
Information om reservdelar
Liknande delar
Request for quote (RFQ)
ips
- 23-124
Order number
23-124
Shorttext
Light Duty Door Stop
Sista förändringen
03.02.2023 06:17:52
Enhet
Nyckelord
Accessories
Door Stop
Door Stops
Light Duty
metric
Klassificeringar
CNS
CNSPHYPROP Physical Properties
CNSERPBASE Object Properties