2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Spara filen häreller
Filformat som stöds: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

2585-547_HI

Expand Table
Alla leverantörsländer/regioner
EN
1/5
Item-No.
BESTNR
Description
BEZEICHNUNG
WAGO eShop
INFODE
WAGO eShop
INFOEN
Level of Detail
LOD
Cross section
QUERSCHNITT1 [mm²]
Cross section
QUERSCHNITT2 [AWG]
Strip length
ABISOLIERLAENGE [mm]
Measured voltage
SPANNUNG [V]
Bemessungsstoßspannung
BEMESSSTOSSSPG [kV]
Pollution degree
VERSCHMUTZGRAD
Current intensity
STROM [A]
Height
HOEHE [mm]
Width
BREITE [mm]
Depth
TIEFE [mm]
Color
FARBE
Weight
GEWICHT [g]
1
2585-547
Relay socket
Info DE
Info EN
HIGH
0.25 - 2.5
22 - 14
10 - 11
300
2.5
2
6
92.50
31.50
78.00
gray
110.000
Visa komprimerad display (1 konfigurerbar produkt)
Order number2585-547
ShorttextRelay module, Nominal input voltage: 115 VAC, 4 changeover contacts, Limiting continuous current: 5 A, with manual operation, Set of relay socket and elementary relay, Yellow status indicator, Module width: 31 mm
Sista förändringen20.11.2025 05:48:35
Enhet

Klassificeringar

CNS

CNSERPBASE Object Properties
Order Number2585-547
CNSPHYPROP Physical Properties