2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Spara filen häreller
Filformat som stöds: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

2857-550

Expand Table
Alla leverantörsländer/regioner
EN
1/5
Item-No.
BESTNR
Description
BEZEICHNUNG
WAGO eShop
INFODE
WAGO eShop
INFOEN
Cross section
QUERSCHNITT1 [mm²]
Cross section
QUERSCHNITT2 [AWG]
Strip length
ABISOLIERLAENGE [mm]
Height
HOEHE [mm]
Width
BREITE [mm]
Depth
TIEFE [mm]
Color
FARBE
Weight
GEWICHT [g]
eCl@ss 7.1
ECLASS71
eCl@ss 8.1
ECLASS81
1
2857-550
Current signal conditioner
Info DE
Info EN
0.2 - 2.5
24 - 12
9 -10
107.00
22.50
105.00
light gray
102.939
27-21-01-23
27-21-01-23
Visa komprimerad vy (1 produkt)
Order number2857-550
ShorttextCurrent signal conditioner, Current input signal, Current and voltage output signal, Digital and relay output, Configuration via software, Supply voltage: 24 VDC, 22.5 mm module width
Sista förändringen20.11.2025 14:57:11
Enhet

Klassificeringar

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties