2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Spara filen häreller
Filformat som stöds: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

HARTING 39500010321

Expand Table
EN
1/5
Preview
PREVIEW
Product number of the Manufacturer
MANUID
Manufacturer Type Description
MANUTYPEDESC
Short Description
DESCSHORT
Long Description
DESCLONG
International product number
INTNO
Alternative product number
SUPPLIERALTNO
Manufacturer Name
MANUNAME
Delivery Time
DELTIME
Depth of the product
AAF096 [mm]
1
39500010321
Plug socket module India
Socket, India (IS), Screw termination, ‌5 A, 240 V AC, ‌50 Hz, Conductor cross-section: 4 mm², Thermoplastic
Socket, India (IS), Screw termination, ‌5 A, 240 V AC, ‌50 Hz, Conductor cross-section: 4 mm², Thermoplastic
5713140154964
39 50 001 0321
HARTING
7
20
Visa komprimerad vy (1 produkt)
Order number39500010321
ShorttextSocket, India (IS), Screw termination, ‌5 A, 240 V AC, ‌50 Hz, Conductor cross-section: 4 mm², Thermoplastic
LongtextSocket, India (IS), Screw termination, ‌5 A, 240 V AC, ‌50 Hz, Conductor cross-section: 4 mm², Thermoplastic
Sista förändringen17.02.2025 13:26:51
Enhet

Klassificeringar

CNS

CNSERPBASE Object Properties
Customs Tariff Number85366990
Description longSocket, India (IS), Screw termination, ‌5 A, 240 V AC, ‌50 Hz, Conductor cross-section: 4 mm², Thermoplastic
Description shortSocket, India (IS), Screw termination, ‌5 A, 240 V AC, ‌50 Hz, Conductor cross-section: 4 mm², Thermoplastic
GTIN-Code5713140154964
Order Number39500010321
CNSPHYPROP Physical Properties

ECLASS 14.0

27-14-40-21 Device connection box
GTIN5713140154964
product article number of manufacturer39 50 001 0321
BrandHan-Port®
Type of customs tariff numberTARIC

ECLASS 13.0

27-14-40-21 Device connection box
Depth of the product20
type of connection systemTerminal screw
GTIN5713140154964
product article number of manufacturer39 50 001 0321
BrandHan-Port®
Type of customs tariff numberTARIC
materialPlastic
Without halogensYes
MaterialPlastic

ECLASS 12.0

27-14-40-21 Device connection box
customs tariff number (TARIC)85366990
Depth of the product20
type of connection systemTerminal screw
GTIN5713140154964
product article number of manufacturer39 50 001 0321
BrandHan-Port®
Type of customs tariff numberTARIC
materialPlastic
Without halogensYes
MaterialPlastic

ETIM 10.0

EC000450 Appliance connection box
Device depth20
Connection systemTerminal screw
MaterialPlastic
Halogen freeYes
Material qualityPlastic

ETIM 9.0

EC000450 Appliance connection box
Device depth20
Connection systemTerminal screw
MaterialPlastic
Halogen freeYes
Material qualityPlastic

ETIM 8.0

EC000450 Appliance connection box