2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Filformat som stöds: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

3RN20122BA30

Expand Table
1/5
PREVIEW
Short Description
DESCSHORT
Long Description
DESCLONG
International product number
INTNO
Alternative product number
SUPPLIERALTNO
Product number of the Manufacturer
MANUID
Manufacturer Name
MANUNAME
Manufacturer Type Description
MANUTYPEDESC
1
Thermistor motor protection relay, standard, spring-type terminal, 2 CO, 24 V AC/DC
thermistor motor protection relay standard evaluation unit 22.5 mm enclosure spring-loaded terminal 2 changeover contacts Us = 24 V AC/DC manual/auto/remote RESET with ATEX approval 2 LEDs (ready/tripped) electrical isolation test/RESET button wire-break monitoring short-circuit monitoring non-volatile Thermistor motor protection relay SIRIUS 3RN2 for protecting motors against overheating, including in potentially explosive atmospheres, by means of direct temperature measurement with ATEX approval. Direct measurement of the motor winding temperature means that the motor is protected even under abnormal conditions such as heavy starting, braking mode, frequent switching or insufficient cooling, and therefore renders precautionary over-dimensioning of the motor unnecessary. The devices can be used to protect motors in atmospheres where there is a possibility of gas or dust explosions. It is not necessary to set device parameters as PTC sensors are used. LEDs enable fast error diagnostics. The devices are climate-resistant, safe to touch and can be used worldwide thanks to their wide voltage range and international certifications. Available as monostable or bistable evaluation unit, with and without ATEX approval, with one or two sensor circuits as well as auto RESET, manual RESET and/or remote RESET. The devices are available with screw-type or spring-loaded (push-in) terminals. There are versions in widths of 17.5mm or 22.5mm, for a TH35 DIN rail or for screw-on fastening with an adapter (accessory) as well as with hard gold plated contacts. Standardized accessories for all device versions, such as detachable terminals, push-in lugs and coding pins, simplify selection and storage. The 3RN2 thermistor motor protection relays replace the proven 3RN1 series. SIRIUS relays - one range for every application.
804766415609
3RN2012-2BA30
3RN20122BA30
Siemens
THERMISTOR MOTOR PROT. 2CO REMOTE RESET
Visa komprimerad vy (1 produkt)
Order number3RN20122BA30
ShorttextThermistor motor protection relay, standard, spring-type terminal, 2 CO, 24 V AC/DC
Longtextthermistor motor protection relay standard evaluation unit 22.5 mm enclosure spring-loaded terminal 2 changeover contacts Us = 24 V AC/DC manual/auto/remote RESET with ATEX approval 2 LEDs (ready/tripped) electrical isolation test/RESET button wire-break monitoring short-circuit monitoring non-volatile Thermistor motor protection relay SIRIUS 3RN2 for protecting motors against overheating, including in potentially explosive atmospheres, by means of direct temperature measurement with ATEX approval. Direct measurement of the motor winding temperature means that the motor is protected even under abnormal conditions such as heavy starting, braking mode, frequent switching or insufficient cooling, and therefore renders precautionary over-dimensioning of the motor unnecessary. The devices can be used to protect motors in atmospheres where there is a possibility of gas or dust explosions. It is not necessary to set device parameters as PTC sensors are used. LEDs enable fast error diagnostics. The devices are climate-resistant, safe to touch and can be used worldwide thanks to their wide voltage range and international certifications. Available as monostable or bistable evaluation unit, with and without ATEX approval, with one or two sensor circuits as well as auto RESET, manual RESET and/or remote RESET. The devices are available with screw-type or spring-loaded (push-in) terminals. There are versions in widths of 17.5mm or 22.5mm, for a TH35 DIN rail or for screw-on fastening with an adapter (accessory) as well as with hard gold plated contacts. Standardized accessories for all device versions, such as detachable terminals, push-in lugs and coding pins, simplify selection and storage. The 3RN2 thermistor motor protection relays replace the proven 3RN1 series. SIRIUS relays - one range for every application.
Sista förändringen29.01.2026 18:42:02
Enhet

Klassificeringar

CNS

CNSERPBASE Object Properties
Description longthermistor motor protection relay standard evaluation unit 22.5 mm enclosure spring-loaded terminal 2 changeover contacts Us = 24 V AC/DC manual/auto/remote RESET with ATEX approval 2 LEDs (ready/tripped) electrical isolation test/RESET button wire-break monitoring short-circuit monitoring non-volatile Thermistor motor protection relay SIRIUS 3RN2 for protecting motors against overheating, including in potentially explosive atmospheres, by means of direct temperature measurement with ATEX approval. Direct measurement of the motor winding temperature means that the motor is protected even under abnormal conditions such as heavy starting, braking mode, frequent switching or insufficient cooling, and therefore renders precautionary over-dimensioning of the motor unnecessary. The devices can be used to protect motors in atmospheres where there is a possibility of gas or dust explosions. It is not necessary to set device parameters as PTC sensors are used. LEDs enable fast error diagnostics. The devices are climate-resistant, safe to touch and can be used worldwide thanks to their wide voltage range and international certifications. Available as monostable or bistable evaluation unit, with and without ATEX approval, with one or two sensor circuits as well as auto RESET, manual RESET and/or remote RESET. The devices are available with screw-type or spring-loaded (push-in) terminals. There are versions in widths of 17.5mm or 22.5mm, for a TH35 DIN rail or for screw-on fastening with an adapter (accessory) as well as with hard gold plated contacts. Standardized accessories for all device versions, such as detachable terminals, push-in lugs and coding pins, simplify selection and storage. The 3RN2 thermistor motor protection relays replace the proven 3RN1 series. SIRIUS relays - one range for every application.
Description shortThermistor motor protection relay, standard, spring-type terminal, 2 CO, 24 V AC/DC
GTIN-Code804766415609
Order Number3RN20122BA30
Type Code3RN2

ECLASS 14.0

27-37-15-03 Relay for thermistor protection (PTC) 
Product type3RN2
GTIN4047621006659
product article number of manufacturer3RN2012-2BA30
Manufacturer nameSiemens AG
BrandSIRIUS
Number of breaking contacts0
Number of changers2
Number of making contacts0
Number of shunt circuits1
Manufacturer product rootSIRIUS
Manufacturer product descriptionthermistor motor protection relay standard evaluation unit 22.5 mm enclosure spring-loaded terminal 2 changeover contacts Us = 24 V AC/DC manual/auto/remote RESET with ATEX approval 2 LEDs (ready/tripped) electrical isolation test/RESET button wire-break monitoring short-circuit monitoring non-volatile
Manufacturer product designationTHERMISTOR MOTOR PROT. 2CO REMOTE RESET
height100 0173-1#05-AAA480#004
depth90 0173-1#05-AAA480#004
External reset possibleYes
Error storage is possibleYes
width22.500 0173-1#05-AAA480#004
Compare multiple parts
Add at least 2 products with