2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Spara filen häreller
Filformat som stöds: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

52301

Expand Table
1/5
Order No.
ORDER_NO_
EAN
EAN
Headline product family
HEADLINE_PRODUCT_FAMILY
Article name
ARTICLE_NAME
Short description
SHORT_DESCRIPTION
Product description
PRODUCT_DESCRIPTION
PU
PU
Flame class
FLAME_CLASS
Operating temperature min.
OPERATING_TEMPERATURE_MIN_
Operating temperature max.
OPERATING_TEMPERATURE_MAX_
1
52301
4251269332456
Thread extension for cable glands and cable entry plates, M32 / M50 / M63
TE-M32|60
Custom made thread extension for cable glands and cable entry plates with metric threads M32 / M50 / M63.
The icotek cable glands and cable entry plates with metric thread are screwed with a locknut during assembly. If the thread lengths are not sufficient, for example whenmounting on sandwich panels or thick concrete walls, icotek offers a practical solution: the icotek thread extension!The icotek thread extension is available in two sizes (M32, M50, M63) and in three lengths (35 mm, 60 mm, 120 mm) and represents a real innovation in the field of cable management. The different lengths can be flexibly combined or shortened at the designated points. This means that not only very large, but also dimensionally accurate distances can be overcome when routing the cable. Due to their stable construction, almost any number of thread extensions can be screwed together.Cut-out size: 37 / 55 / 68 mm (standard sizes for hole saws)(The cable glands / cable entry plates shown are not included in the scope of delivery)
5
UL94-V0
-40 C°
140 C°
Visa komprimerad vy (1 produkt)
Order number52301
Sista förändringen17.12.2024 10:50:38
Enhet

Klassificeringar

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

27-14-24-92 Electrical distribution system (including small distribution board, accessories)
27-14-24-29 Marking pole

ECLASS 11.1

27-14-24-92 Electrical distribution system (incl. small distribution board, accessories)

ECLASS 10.1

27-14-24-26 Service entrance box (accessories)

ETIM 10.0

EC003524 Marking pole
EC002287 Accessories/spare parts for small distribution board

ETIM 7.0

EC003524 Marking pole