2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Filformat som stöds: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

6GK50080BA101AB2

Expand Table
1/5
PREVIEW
Short Description
DESCSHORT
Long Description
DESCLONG
International product number
INTNO
Alternative product number
SUPPLIERALTNO
Product number of the Manufacturer
MANUID
Manufacturer Name
MANUNAME
Manufacturer Type Description
MANUTYPEDESC
number of ports 100 Mbps SC
AAI197
1
SCALANCE XB008, unmanaged switch, 8x RJ45
SCALANCE XB008 Unmanaged Industrial Ethernet Switch for 10/100 Mbit/s; for setting up small star and line topologies; LED diagnostics, IP20, 24 V AC/DC power supply, with 8x 10/100 Mbit/s twisted pair ports with RJ45 sockets; Manual available as a download . SCALANCE XB008 unmanaged compact switch, 8x 10/100 Mbps RJ45 for small IE networks. Functional, space-saving and suitable for industrial use: The SCALANCE XB008 switches always offer the right Compact Ethernet switch to ensure simple machine networking. Thanks to variants with 5 to 8 ports, data transfers in the Gigabit range can also be performed without any problems. The Compact Switch Modules (CSM) enable cost-effective connection of the SIMATIC controllers and thus integration of the machines into existing plants. With our rugged and user-friendly unmanaged switches and CSMs, you can build cost-efficient Industrial Ethernet networks.
804766709593
6GK5008-0BA10-1AB2
6GK50080BA101AB2
Siemens
SCALANCE XB008
0
Visa komprimerad vy (1 produkt)
Order number6GK50080BA101AB2
ShorttextSCALANCE XB008, unmanaged switch, 8x RJ45
LongtextSCALANCE XB008 Unmanaged Industrial Ethernet Switch for 10/100 Mbit/s; for setting up small star and line topologies; LED diagnostics, IP20, 24 V AC/DC power supply, with 8x 10/100 Mbit/s twisted pair ports with RJ45 sockets; Manual available as a download . SCALANCE XB008 unmanaged compact switch, 8x 10/100 Mbps RJ45 for small IE networks. Functional, space-saving and suitable for industrial use: The SCALANCE XB008 switches always offer the right Compact Ethernet switch to ensure simple machine networking. Thanks to variants with 5 to 8 ports, data transfers in the Gigabit range can also be performed without any problems. The Compact Switch Modules (CSM) enable cost-effective connection of the SIMATIC controllers and thus integration of the machines into existing plants. With our rugged and user-friendly unmanaged switches and CSMs, you can build cost-efficient Industrial Ethernet networks.
Sista förändringen19.08.2025 14:00:59
Enhet

Klassificeringar

CNS

CNSERPBASE Object Properties
Description longSCALANCE XB008 Unmanaged Industrial Ethernet Switch for 10/100 Mbit/s; for setting up small star and line topologies; LED diagnostics, IP20, 24 V AC/DC power supply, with 8x 10/100 Mbit/s twisted pair ports with RJ45 sockets; Manual available as a download . SCALANCE XB008 unmanaged compact switch, 8x 10/100 Mbps RJ45 for small IE networks. Functional, space-saving and suitable for industrial use: The SCALANCE XB008 switches always offer the right Compact Ethernet switch to ensure simple machine networking. Thanks to variants with 5 to 8 ports, data transfers in the Gigabit range can also be performed without any problems. The Compact Switch Modules (CSM) enable cost-effective connection of the SIMATIC controllers and thus integration of the machines into existing plants. With our rugged and user-friendly unmanaged switches and CSMs, you can build cost-efficient Industrial Ethernet networks.
Description shortSCALANCE XB008, unmanaged switch, 8x RJ45
GTIN-Code804766709593
Order Number6GK50080BA101AB2
Type CodeXB008

ECLASS 14.0

19-17-01-30 Network switch (general application)
design of the electrical connection for power supply3-pole terminal block
max. ambient temperature during operating phase60 0173-1#05-AAA567#005
min. ambient temperature during operating phase-10 0173-1#05-AAA567#005
type of fixing (35 mm DIN rail mounting) availableYes
type of fixing (wall fastening) availableYes
number of ports 100 Mbps SC0
manageable possibleNo
Product typeXB008
GTIN4047622598368
product article number of manufacturer6GK5008-0BA10-1AB2
Manufacturer nameSiemens AG
BrandSCALANCE
Manufacturer product rootSCALANCE
Manufacturer product descriptionSCALANCE XB008 Unmanaged Industrial Ethernet Switch for 10/100 Mbit/s; for setting up small star and line topologies; LED diagnostics, IP20, 24 V AC/DC power supply, with 8x 10/100 Mbit/s twisted pair ports with RJ45 sockets; Manual available as a download .
Manufacturer product designationSCALANCE XB008
height100 0173-1#05-AAA480#004
depth87 0173-1#05-AAA480#004
Mass180 0173-1#05-AAA728#004
width45 0173-1#05-AAA480#004
Compare multiple parts
Add at least 2 products with