2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Filformat som stöds: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

6SL32020AE318SA0

Expand Table
1/5
PREVIEW
Short Description
DESCSHORT
Long Description
DESCLONG
International product number
INTNO
Alternative product number
SUPPLIERALTNO
Product number of the Manufacturer
MANUID
Manufacturer Name
MANUNAME
Manufacturer Type Description
MANUTYPEDESC
width
BAF016 [0173-1#05-AAA480#004]
height
BAA020 [0173-1#05-AAA480#004]
1
sine-wave filter 182,0 A 0,470 kW
SINAMICS Sinus filter for Power Module FSF Stand-alone 380-480V 3AC 182.0A Electrical filter SINAMICS sinewave filter for the PM 250 Power Module of the SINAMICS G120 modular frequency converter. Sinewave filters limit both the rate of change of the voltage (dv/dt) and the peak voltages across the motor winding. In a similar way to an output reactor, it permits connection of longer motor cables. Shaft currents are also substantially reduced. This makes it possible to run standard motors with standard insulation and without insulated bearings connected to SINAMICS. The voltage load on the motor winding is therefore almost at the same level as in direct on-line operation. Due to the very small rates of change of the voltage on the motor cable, the sinewave filter also has a positive effect on the electromagnetic compatibility (EMC). The sinewave filter is available in a three-phase voltage range 380 V to 480 V in frame sizes FSC to FSF. SINAMICS - simply my drive!
887621550172
6SL3202-0AE31-8SA0
6SL32020AE318SA0
Siemens
SINE-WAVE FILTER FSF 3AC 380-480V-182,0A
350
468
Visa komprimerad vy (1 produkt)
Order number6SL32020AE318SA0
ShorttextSinus filter
Sista förändringen19.08.2025 14:00:27
Enhet

Klassificeringar

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

27-42-02-10 Sinus filter
degree of protectionIP00
Compare multiple parts
Add at least 2 products with