2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Filformat som stöds: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

41420038

Expand Table
1/5
TYPE
TYPE
Part number
CODE
Number of teeth
T
design
EXEC
Taper bush
BUSH
Max bore
BM
Dp
DP [mm]
De
DE [mm]
Df flanges
DF
Dm Hub
DM [mm]
Di
DI [mm]
F
F [mm]
S
S [mm]
P
P [mm]
Flange number
NF
Weight
WEIGHT [kg]
Material
MAT
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
TL 22- 8M- 20
41420022
22
2F
1008
25
56.02
54.65
60
-
37
28
22
6
53
0.25
STEEL C45
TL 24- 8M- 20
41420024
24
2F
1108
28
61.12
59.75
66
-
44
28
22
6
69
0.30
STEEL C45
TL 26- 8M- 20
41420026
26
2F
1108
28
66.21
64.85
70
-
45
28
22
6
61
0.36
STEEL C45
TL 28- 8M- 20
41420028
28
2F
1108
28
71.30
70.08
75
-
50
28
22
6
79
0.45
STEEL C45
TL 30- 8M- 20
41420030
30
2F
1108
28
76.39
75.13
82.5
-
58
28
22
6
73
0.55
STEEL C45
TL 32- 8M- 20
41420032
32
2F
1610
42
81.49
80.16
87
-
63
28
25
3
76
0.43
STEEL C45
TL 34- 8M- 20
41420034
34
2F
1610
42
86.58
85.22
91
-
64
28
25
3
66
0.57
STEEL C45
TL 36- 8M- 20
41420036
36
2F
1610
42
91.67
90.30
97
-
68
28
25
3
68
0.70
STEEL C45
TL 38- 8M- 20
41420038
38
2F
1610
42
96.77
95.39
102
-
72
28
25
3
70
0.82
STEEL C45
TL 40- 8M- 20
41420040
40
2F
1610
42
101.86
100.49
106
-
76
28
25
3
77
1.10
STEEL C45
TL 44- 8M- 20
41420044
44
5F
2012
50
112.05
110.67
120
92
-
28
32
4
75
1.20
STEEL C45
TL 48- 8M- 20
41420048
48
5F
2012
50
122.23
120.86
128
96
-
28
32
4
78
1.65
STEEL C45
TL 56- 8M- 20
41420056
56
5F
2012
50
142.60
141.23
150
110
-
28
32
4
85
2.50
STEEL C45
TL 64- 8M- 20
41420064
64
6F
2012
50
162.97
161.60
168
110
137
28
32
4
90
2.60
STEEL C45
TL 72- 8M- 20
41420072
72
6F
2012
50
183.35
181.97
192
110
158
28
32
4
97
3.40
STEEL C45
TL 80- 8M- 20
41420080
80
7
2012
50
203.72
202.35
-
110
180
28
32
4
-
3.60
CAST-IRON
TL 90- 8M- 20
41420090
90
7
2012
50
229.18
227.81
-
110
204
28
32
4
-
4.10
CAST-IRON
Visa komprimerad display (19 produkter)
ShorttextHTD taper lock timing pulleys "phosphated"
Sista förändringen05.08.2024 16:01:06
Enhet

Klassificeringar

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
Compare multiple parts
Add at least 2 products with