2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Spara filen häreller
Filformat som stöds: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

BB16HB-D10-L35

Expand Table
EN
1/5
CNSORDERNO
CNSORDERNO
Serial code
SC
type
LX
Texture of material
TM
Surface treatment
ST
Dg6(mm)
D
L(mm)
L
D1
D1 [mm]
L1
L11 [mm]
h
H [mm]
d
D11 [mm]
MN
MN
INFOTEXT
INFOTEXT
1
2
3
4
5
BB16HA-D10-L35
BB16HA
Pipe
S45C
-
10
35
8.5
18
4
6.0
nothing
website
BB16HB-D10-L35
BB16HB
Pipe
S45C
Electroless nickel plating
10
35
8.5
18
4
6.0
nothing
website
BB16HN-D10-L35
BB16HN
Pipe
SS45C
Electroless nickel plating
10
35
8.5
18
4
6.0
nothing
website
BB16HF-D10-L35
BB16HF
Pipe
S45C
Blackening
10
35
8.5
18
4
6.0
nothing
website
BB16HU-D10-L35
BB16HU
Pipe
SUS304
-
10
35
8.5
18
4
6.0
nothing
website
Visa komprimerad display (5 konfigurerbara produkter)
ShorttextPipe type for circular pillar base
Sista förändringen09.08.2025 03:38:40
Enhet

Klassificeringar

CNS

CNSERPBASE Object Properties