2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Spara filen häreller
Filformat som stöds: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

BH27KG-D16-P13-H5-L5-A30

Expand Table
EN
1/5
CNSORDERNO
CNSORDERNO
Series code
SC
TYPE
TYPE
shape
SHAPE
material quality
MQ
hardness
HARDNESS
Surface Treatment
ST
Front end shape
FES
D
D [mm]
Tolerance of D
DT [mm]
P
P [mm]
H
H [mm]
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
BH27JG-D16-P13-H5-L5-A30
BH27JG
RING-GROOVED
circular type
SCM435
Quenching hardness 33~38HRC, coating hardness 850HV~
Hard chrome plating with a thickness of 3-5μm
30 ° cone head R-shaped
16
-0.006/-0.017
13.00
5.0
BH27KE-D6-P3-H5-L5-A30
BH27KE
RING-GROOVED
Polygonal shape
SCM435
Quenching hardness 33~38HRC
-
30 ° cone head R-shaped
6
-0.004/-0.012
3.00
5.0
BH27KE-D8-P3-H5-L5-A30
BH27KE
RING-GROOVED
Polygonal shape
SCM435
Quenching hardness 33~38HRC
-
30 ° cone head R-shaped
8
-0.005/-0.014
3.00
5.0
BH27KE-D10-P4.5-H5-L5-A30
BH27KE
RING-GROOVED
Polygonal shape
SCM435
Quenching hardness 33~38HRC
-
30 ° cone head R-shaped
10
-0.005/-0.014
4.50
5.0
BH27KE-D12-P9-H5-L5-A30
BH27KE
RING-GROOVED
Polygonal shape
SCM435
Quenching hardness 33~38HRC
-
30 ° cone head R-shaped
12
-0.006/-0.017
9.00
5.0
BH27KE-D16-P13-H5-L5-A30
BH27KE
RING-GROOVED
Polygonal shape
SCM435
Quenching hardness 33~38HRC
-
30 ° cone head R-shaped
16
-0.006/-0.017
13.00
5.0
BH27KG-D6-P3-H5-L5-A30
BH27KG
RING-GROOVED
Polygonal shape
SCM435
Quenching hardness 33~38HRC, coating hardness 850HV~
Hard chrome plating with a thickness of 3-5μm
30 ° cone head R-shaped
6
-0.004/-0.012
3.00
5.0
BH27KG-D8-P3-H5-L5-A30
BH27KG
RING-GROOVED
Polygonal shape
SCM435
Quenching hardness 33~38HRC, coating hardness 850HV~
Hard chrome plating with a thickness of 3-5μm
30 ° cone head R-shaped
8
-0.005/-0.014
3.00
5.0
BH27KG-D10-P4.5-H5-L5-A30
BH27KG
RING-GROOVED
Polygonal shape
SCM435
Quenching hardness 33~38HRC, coating hardness 850HV~
Hard chrome plating with a thickness of 3-5μm
30 ° cone head R-shaped
10
-0.005/-0.014
4.50
5.0
BH27KG-D12-P9-H5-L5-A30
BH27KG
RING-GROOVED
Polygonal shape
SCM435
Quenching hardness 33~38HRC, coating hardness 850HV~
Hard chrome plating with a thickness of 3-5μm
30 ° cone head R-shaped
12
-0.006/-0.017
9.00
5.0
BH27KG-D16-P13-H5-L5-A30
BH27KG
RING-GROOVED
Polygonal shape
SCM435
Quenching hardness 33~38HRC, coating hardness 850HV~
Hard chrome plating with a thickness of 3-5μm
30 ° cone head R-shaped
16
-0.006/-0.017
13.00
5.0
BH27LE-AP-D6-P3-H5-L10-A30-E1
BH27LE
Incision type
circular type
SCM435
Quenching hardness 33~38HRC
-
Conical head shape
6
-0.004/-0.012
3.00
5.0
BH27LE-AP-D8-P3-H5-L12-A30-E1
BH27LE
Incision type
circular type
SCM435
Quenching hardness 33~38HRC
-
Conical head shape
8
-0.005/-0.014
3.00
5.0
BH27LE-AP-D10-P4.5-H5-L12-A30-E1
BH27LE
Incision type
circular type
SCM435
Quenching hardness 33~38HRC
-
Conical head shape
10
-0.005/-0.014
4.50
5.0
BH27LE-AP-D12-P9-H5-L12-A30-E1
BH27LE
Incision type
circular type
SCM435
Quenching hardness 33~38HRC
-
Conical head shape
12
-0.006/-0.017
9.00
5.0
BH27LE-AP-D16-P13-H5-L19-A30-E1
BH27LE
Incision type
circular type
SCM435
Quenching hardness 33~38HRC
-
Conical head shape
16
-0.006/-0.017
13.00
5.0
BH27LG-AP-D6-P3-H5-L10-A30-E1
BH27LG
Incision type
circular type
SCM435
Quenching hardness 33~38HRC, coating hardness 850HV~
Hard chrome plating with a thickness of 3-5μm
Conical head shape
6
-0.004/-0.012
3.00
5.0
BH27LG-AP-D8-P3-H5-L12-A30-E1
BH27LG
Incision type
circular type
SCM435
Quenching hardness 33~38HRC, coating hardness 850HV~
Hard chrome plating with a thickness of 3-5μm
Conical head shape
8
-0.005/-0.014
3.00
5.0
BH27LG-AP-D10-P4.5-H5-L12-A30-E1
BH27LG
Incision type
circular type
SCM435
Quenching hardness 33~38HRC, coating hardness 850HV~
Hard chrome plating with a thickness of 3-5μm
Conical head shape
10
-0.005/-0.014
4.50
5.0
Visa komprimerad display (40 konfigurerbara produkter)
ShorttextPositioning pin - shoulder type, stop screw short type, ring groove type/notch type - for precision fixtures - front end shape selection type
Sista förändringen19.09.2025 02:38:06
Enhet

Klassificeringar

CNS

CNSERPBASE Object Properties