2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Spara filen häreller
Filformat som stöds: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

BN06DH-D8-L35

Expand Table
EN
1/5
CNSORDERNO
CNSORDERNO
Serial code
SC
type
TYPE
tolerance
TOLERANCE
texture of material
TOM
hardness
HD
D
D [mm]
L
L [mm]
d
DD [mm]
M
M
L1
L1 [mm]
a
AA [mm]
a1
A1 [mm]
a2
AA2 [mm]
INFOTEXT
INFOTEXT
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
BN06DU-D10-L35
BN06DU
Standard type
+0.010/+0.005
SUS304
-
10
35
8
0
15
0
1.0
2.0
website
BN06DU-D10-L40
BN06DU
Standard type
+0.010/+0.005
SUS304
-
10
40
8
0
15
0
1.0
2.0
website
BN06DU-D13-L45
BN06DU
Standard type
+0.010/+0.005
SUS304
-
13
45
10
0
20
0
1.5
2.0
website
BN06DU-D13-L55
BN06DU
Standard type
+0.010/+0.005
SUS304
-
13
55
10
0
25
0
1.5
2.0
website
BN06DU-D13-L70
BN06DU
Standard type
+0.010/+0.005
SUS304
-
13
70
10
0
30
0
1.5
2.0
website
BN06DH-D5-L15
BN06DH
Standard type
+0.010/+0.005
SUS440C
56HRC~
5
15
4
0
5
0
0.5
1.0
website
BN06DH-D5-L25
BN06DH
Standard type
+0.010/+0.005
SUS440C
56HRC~
5
25
4
0
10
0
0.5
1.0
website
BN06DH-D6-L20
BN06DH
Standard type
+0.010/+0.005
SUS440C
56HRC~
6
20
5
0
10
0
0.5
1.5
website
BN06DH-D6-L30
BN06DH
Standard type
+0.010/+0.005
SUS440C
56HRC~
6
30
5
0
15
0
0.5
1.5
website
BN06DH-D8-L25
BN06DH
Standard type
+0.010/+0.005
SUS440C
56HRC~
8
25
6
0
10
0
1.0
1.5
website
BN06DH-D8-L35
BN06DH
Standard type
+0.010/+0.005
SUS440C
56HRC~
8
35
6
0
15
0
1.0
1.5
website
BN06DH-D10-L35
BN06DH
Standard type
+0.010/+0.005
SUS440C
56HRC~
10
35
8
0
15
0
1.0
2.0
website
BN06DH-D10-L40
BN06DH
Standard type
+0.010/+0.005
SUS440C
56HRC~
10
40
8
0
15
0
1.0
2.0
website
BN06DH-D13-L45
BN06DH
Standard type
+0.010/+0.005
SUS440C
56HRC~
13
45
10
0
20
0
1.5
2.0
website
BN06DH-D13-L55
BN06DH
Standard type
+0.010/+0.005
SUS440C
56HRC~
13
55
10
0
25
0
1.5
2.0
website
BN06DH-D13-L70
BN06DH
Standard type
+0.010/+0.005
SUS440C
56HRC~
13
70
10
0
30
0
1.5
2.0
website
BN06EB-D6-L30
BN06EB
One end internal thread type
+0.010/+0.005
SUJ2
56HRC~
6
30
5
3
15
6
0.5
1.5
website
BN06EB-D8-L25
BN06EB
One end internal thread type
+0.010/+0.005
SUJ2
56HRC~
8
25
6
4
10
8
1.0
1.5
website
BN06EB-D8-L35
BN06EB
One end internal thread type
+0.010/+0.005
SUJ2
56HRC~
8
35
6
4
15
8
1.0
1.5
website
Visa komprimerad display (57 produkter)
ShorttextStep positioning pin - standard type/one end internal thread type
Sista förändringen19.03.2025 09:16:17
Enhet

Klassificeringar

CNS

CNSERPBASE Object Properties