2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Spara filen häreller
Filformat som stöds: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

CONEXA C-ET 42 LM WD

Expand Table
EN
1/5
Part-No.
BESTNR
Version
AUS
Surface
MAT
Seal material
DW
Series
BAU
Pressure
PN [bar]
Thread
T
Diameter
D1 [mm]
Diameter
D3 [mm]
Diameter
D4 [mm]
Diameter
D5 [mm]
Length
L1 [mm]
Length
L2 [mm]
Length
L3 [mm]
Length
L4 [mm]
Length
L5 [mm]
Width across flats
S1 [mm]
Width across flats
S2 [mm]
Width across flats
S3 [mm]
Weight
KG [kg/100 St.]
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
C-ET 06 LM WD
Set
Stainless steel 1.4571
FKM
L
315
M10x1
6
4
4
14
19
12
34.5
8
26
12
14
14
5.7
C-ET 08 LM WD
Set
Stainless steel 1.4571
FKM
L
315
M12x1.5
8
6
6
17
21
14
37.5
12
29
12
17
17
9.6
C-ET 10 LM WD
Set
Stainless steel 1.4571
FKM
L
315
M14x1.5
10
8
7
19
22
15
40.0
12
30
14
19
19
12.5
C-ET 12 LM WD
Set
Stainless steel 1.4571
FKM
L
315
M16x1.5
12
10
9
22
24
17
42.0
12
32
17
22
22
17.1
C-ET 15 LM WD
Set
Stainless steel 1.4571
FKM
L
315
M18x1.5
15
12
11
24
28
21
46.0
12
36
19
27
24
28.3
C-ET 18 LM WD
Set
Stainless steel 1.4571
FKM
L
315
M22x1.5
18
15
14
27
31
23
50.0
14
40
24
32
27
39.7
C-ET 22 LM WD
Set
Stainless steel 1.4571
FKM
L
160
M26x1.5
22
19
18
32
35
27
55.0
16
44
27
36
32
53.4
C-ET 28 LM WD
Set
Stainless steel 1.4571
FKM
L
160
M33x2
28
24
23
40
38
30
59.0
18
47
36
41
41
74.5
C-ET 35 LM WD
Set
Stainless steel 1.4571
FKM
L
160
M42x2
35
30
30
50
45
34
68.5
20
56
41
50
50
115.6
C-ET 42 LM WD
Set
Stainless steel 1.4571
FKM
L
160
M48x2
42
36
36
55
51
40
75.0
22
63
50
60
55
171.7
C-ET 06 SM WD
Set
Stainless steel 1.4571
FKM
S
630
M12x1.5
6
4
4
17
23
16
40.0
12
31
12
17
17
12.1
C-ET 08 SM WD
Set
Stainless steel 1.4571
FKM
S
630
M14x1.5
8
5
5
19
24
17
42.5
12
32
14
19
19
15.9
C-ET 10 SM WD
Set
Stainless steel 1.4571
FKM
S
630
M16x1.5
10
7
7
22
25
17
45.0
12
34
17
22
22
21.5
C-ET 12 SM WD
Set
Stainless steel 1.4571
FKM
S
630
M18x1.5
12
8
8
24
29
21
48.0
12
38
17
24
24
27.3
C-ET 14 SM WD
Set
Stainless steel 1.4571
FKM
S
630
M20x1.5
14
10
10
26
30
22
54.0
14
40
19
27
27
37.5
C-ET 16 SM WD
Set
Stainless steel 1.4571
FKM
S
400
M22x1.5
16
12
12
27
33
24
55.0
14
43
24
30
27
45.7
C-ET 20 SM WD
Set
Stainless steel 1.4571
FKM
S
400
M27x2
20
16
16
32
37
26
65.0
16
48
27
36
32
70.6
C-ET 25 SM WD
Set
Stainless steel 1.4571
FKM
S
400
M33x2
25
20
20
40
42
30
73.0
18
54
36
46
41
132.3
Visa komprimerad display (20 konfigurerbara produkter)
Order numberC-ET 42 LM WD
ShorttextAdjustable branch tee couplings with taper
Sista förändringen20.09.2024 06:19:03
Enhet

Klassificeringar

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties