2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Spara filen häreller
Filformat som stöds: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

C-LMUT10

Expand Table
EN
1/5
Part Number
PN
Type
TYPE
dr
DDRR [mm]
D
D [mm]
L
L [mm]
R
R [mm]
f
FF [mm]
1
2
3
4
5
6
7
C-LMUT6
C-LMUT
6
12
16
1.0
0.3
C-LMUT8
C-LMUT
8
15
20
1.0
0.3
C-LMUT10
C-LMUT
10
19
25
1.2
0.4
C-LMUT12
C-LMUT
12
21
25
1.2
0.4
C-LMUT13
C-LMUT
13
23
25
1.2
0.4
C-LMUT16
C-LMUT
16
28
30
1.5
0.5
C-LMUT20
C-LMUT
20
32
35
1.5
0.5
Visa komprimerad display (7 produkter)
ShorttextEconomy Linear Bushings - Short Type
Sista förändringen16.08.2023 02:43:51
Enhet

Klassificeringar

CNS

CNSERPBASE Object Properties