Filter
3D Search
2D search
Färg
Kataloger
Jämförelse
SV
SE
2D search
Sketch the part you are looking for or have a photo described in text form
Skiss sökning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Spara filen här
eller
Val av fil
Click & Paste
Filformat som stöds:
.PNG, .JPG, .JPEG, .WEBP
...
SRD-FA
SRD-FA
s
CEOZ,CEOR - Chain-link-semi-buckle type
SRD-FA
SRD-FA
s
CEOZ,CEOR - Chain-link-semi-buckle type
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
CEOZ80
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
CODE
CODE
TYPE
TYPE
MAT
MAT
Applicable series
APP
The chain number
ISO
Pitch
P [mm]
High in the inner node
E [mm]
T
T [mm]
Pin length
L [mm]
Roller outer diameter
D1 [mm]
D2
D2 [mm]
LINK
LINK
1
|
CEOZ40
2
|
CEOZ50
3
|
CEOZ60
4
|
CEOZ80
5
|
CEOZ100
6
|
CEOR40
7
|
CEOR50
8
|
CEOR60
CEOZ
Heavy-duty type
GANG
40
08A
12.700
7.85
2.00
21.0
7.92
3.98
https://www.srdfaa.com/
CEOZ
Heavy-duty type
GANG
50
10A
15.875
9.40
2.35
25.0
10.16
5.09
https://www.srdfaa.com/
CEOZ
Heavy-duty type
GANG
60
12A
19.050
12.57
3.20
34.8
11.91
5.96
https://www.srdfaa.com/
CEOZ
Heavy-duty type
GANG
80
16A
25.400
15.75
3.20
38.0
15.88
7.94
https://www.srdfaa.com/
CEOZ
Heavy-duty type
GANG
100
20A
31.750
18.90
4.00
47.0
19.05
9.54
https://www.srdfaa.com/
CEOR
ZRHX
Steel (oil bushing)
40
08A
12.700
7.85
2.00
21.0
7.92
3.98
https://www.srdfaa.com/
CEOR
ZRHX
Steel (oil bushing)
50
10A
15.875
9.40
2.35
25.0
10.16
5.09
https://www.srdfaa.com/
CEOR
ZRHX
Steel (oil bushing)
60
12A
19.050
12.57
3.20
34.8
11.91
5.96
https://www.srdfaa.com/
Visa komprimerad display (8 produkter)
Information om reservdelar
Liknande delar
Request for quote (RFQ)
SRD-FA
- CEOZ,CEOR
Shorttext
Chain-link-semi-buckle type
Sista förändringen
17.10.2022 08:13:35
Enhet
Nyckelord
Chains
Sprockets
type
Klassificeringar
CNS
CNSERPBASE Object Properties