Filter
3D Search
2D search
Färg
Kataloger
Jämförelse
SV
SE
2D search
Sketch the part you are looking for or have a photo described in text form
Skiss sökning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Spara filen här
eller
Val av fil
Click & Paste
Filformat som stöds:
.PNG, .JPG, .JPEG, .WEBP
...
SMC
actuators
specialty_actuators
locking
CLK2 Clamp Cylinder with Lock
CLK2/CLK2G - Clamp Cylinder With Lock With Standard Auto Switch (Rod Mounting/Band Mounting Type)
SMC
...
CLK2 Clamp Cylinder with Lock
CLK2/CLK2G - Clamp Cylinder With Lock With Standard Auto Switch (Rod Mounting/Band Mounting Type)
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
CLK2A50-50-B
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Cleivs width
CW [mm]
Bore size
BORE [mm]
Type
TYPE
Port thread type
THREAD1
Auto switch
AUTOSWITCH
Lead wire length
LEAD
Number of auto switches
NUMBER
Auto switch mounting type
ASBRACKET
Stroke
STROKE [mm]
Position
POS
End bracket
BRACKET
Option
OPTION
Comment
COM
Locking direction
LDIREC
Port/Bypass piping position
PBPOS
Auto switch mounting rod position
RODPOS
Made to order
OMSC
Thread on/off
THREAD2
1
2
3
4
5
6
7
8
9
12.0
32
(-) Without magnet
(-) Rc1/4
N/A
N/A
N/A
N/A
50
0
(-) None
N/A
-
(B) Retraction locking
(-) Port on top
N/A
N/A
on
16.5
40
(-) Without magnet
(-) Rc1/4
N/A
N/A
N/A
N/A
50
0
(-) None
(-) None
-
(B) Retraction locking
(-) Port on top
N/A
(-) None
on
12.5
40
(-) Without magnet
(-) Rc1/4
N/A
N/A
N/A
N/A
50
0
(-) None
(-) None
-
(B) Retraction locking
(-) Port on top
N/A
(-) None
on
16.5
50
(-) Without magnet
(-) Rc1/4
N/A
N/A
N/A
N/A
50
0
(-) None
(-) None
-
(B) Retraction locking
(-) Port on top
N/A
(-) None
on
19.5
50
(-) Without magnet
(-) Rc1/4
N/A
N/A
N/A
N/A
50
0
(-) None
(-) None
-
(B) Retraction locking
(-) Port on top
N/A
(-) None
on
12.5
50
(-) Without magnet
(-) Rc1/4
N/A
N/A
N/A
N/A
50
0
(-) None
(-) None
-
(B) Retraction locking
(-) Port on top
N/A
(-) None
on
16.5
63
(-) Without magnet
(-) Rc1/4
N/A
N/A
N/A
N/A
50
0
(-) None
(-) None
-
(B) Retraction locking
(-) Port on top
N/A
(-) None
on
19.5
63
(-) Without magnet
(-) Rc1/4
N/A
N/A
N/A
N/A
50
0
(-) None
(-) None
-
(B) Retraction locking
(-) Port on top
N/A
(-) None
on
12.5
63
(-) Without magnet
(-) Rc1/4
N/A
N/A
N/A
N/A
50
0
(-) None
(-) None
-
(B) Retraction locking
(-) Port on top
N/A
(-) None
on
Visa komprimerad display (9 konfigurerbara produkter)
Information om reservdelar
Liknande delar
Request for quote (RFQ)
SMC
- CLK2/CLK2G
Shorttext
Clamp Cylinder With Lock With Standard Auto Switch (Rod Mounting/Band Mounting Type)
Sista förändringen
29.08.2025 17:13:48
Enhet
Nyckelord
Actuators
Auto Switch
Clamp Cylinder
Locking
Standard
lock
mounting
Klassificeringar
By Functionality
BYFUNC_CLAMPING Clamping
BYFUNC_BRAKING Braking
BYFUNC_LINEAR_MOVEMENT Linear Movement
By Categories
Cylinder Cylinder
Automation Automation
Automotive_Engineering Automotive Engineering
Handling_Technique Handling Technique
CNS
CNSERPBASE Object Properties
ECLASS 14.0
51-01-05-11 Clamping cylinder (pneumatics)
ECLASS 10.1
27-29-07-15 Clamping cylinder (pneumatics)