2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Spara filen häreller
Filformat som stöds: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

CVMBTM1E-50-200-25-TA230-IM-5-H-B

Expand Table
EN
1/5
Part Number
PN
TYPE
TYPE
Motor Mounting Position
MP [mm]
B 10mm Increment
B [mm]
L 5mm Increment
L [mm]
Motor Output
MO [W]
Motor Voltage
MV [V]
Motor Specification
MS
Gear Head Ratio
MGHR
Belt Specification
BS
Motor Maker Selection
MOM
Motor Reversed
ALT1
Additional Counterbored Holes
ALT3
FYA 5mm Increment
FYA [mm]
FYB 5mm Increment
FYB [mm]
1
CVMBTM1E-50-200-25-TA230-IM-5-H-B
CVMB
TM1E
50
200
25
TA230 Single-Phase (Intl Standard)
IM (Induction Motor)
5
H (General Purpose, Green, Standard Belt)
B (Oriental Motor)
w/o Motor Reversed
Not applicable
0
0
Visa komprimerad display (1 konfigurerbar produkt)
ShorttextFlat Belt Conveyors Motor Mounting Position Selectable - With Meandering Prevention Crosspiece, Head Drive, 2-Groove Frame (Pulley Dia. 30mm) For Europe
Sista förändringen25.04.2022 01:48:18
Enhet

Klassificeringar

CNS

CNSERPBASE Object Properties