Filter
3D Search
2D search
Färg
Kataloger
Jämförelse
SV
SE
2D search
Sketch the part you are looking for or have a photo described in text form
Skiss sökning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Spara filen här
eller
Val av fil
Click & Paste
Filformat som stöds:
.PNG, .JPG, .JPEG, .WEBP
...
YIHEDA
yhd_fa
F4-Flat Belt · Round Belt
EMG12_EMF95 - High performance flat belt for photovoltaic use
YIHEDA
yhd_fa
F4-Flat Belt · Round Belt
EMG12_EMF95 - High performance flat belt for photovoltaic use
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
EMF91-W10-L0.5
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
code
CODE
Material of conveying surface
MAT1
Texture of conveying surface
TS
Color of conveying surface
COL
Friction coefficient of conveying surface
FS
Roller surface material
MAT2
Roller surface texture
RST
fabric layers
FL
Total thickness
TT
weight
WEI [kg/m²]
Minimum pulley diameter
DIA1 [mm]
Allowable stress
AS [kg/cm]
Continuous use temperature
CT [℃]
Add a guide strip to the inner circumference
ADD
laser drilling
LD
1
|
EMG12-W10-L0.5
2
|
EMG13-W10-L0.5
3
|
EMF09-W10-L0.5
4
|
EMF10-W10-L0.5
5
|
EMF93-W10-L0.5
6
|
EMF91-W10-L0.5
7
|
EMF95-W10-L0.5
8
|
EMF92-W10-L0.5
9
|
EMF94-W10-L0.5
10
|
EMF72-W10-L0.5
11
|
EMF73-W10-L0.5
12
|
EMF74-W10-L0.5
13
|
EMF78-W10-L0.5
EMG12
PU
fine grain
green
0.3~0.4
PU
texture of cloth
1
1.10
1.2
15
2
-20~60
×
√
EMG13
PU
fine grain
green
0.3~0.4
PU
texture of cloth
1
1.50
1.6
15
3
-20~60
×
√
EMF09
PU
fine grain
green
0.5
PU
fine grain
-
1.20
1.3
10
6
-20~90
×
√
EMF10
PU
fine grain
green
0.5
PU
fine grain
-
1.50
1.6
18
8
-20~90
×
√
EMF93
PU
fine grain
green
0.6
PU
coarse grain
1
1.10
1.2
18
6
-20~60
×
√
EMF91
PU
fine grain
grey
0.6
PU
coarse grain
1
1.45
1.45
20
8
-20~60
×
√
EMF95
PU
fine grain
black
0.3
PU
fine grain
-
1.10
1.2
15
6
-20~90
×
√
EMF92
PU
fine grain
black
0.6
PU
fine grain
1
1.10
1.2
18
6
-20~60
×
√
EMF94
PU
fine grain
blue
0.9
PU
coarse grain
1
0.80
0.8
14
4
-20~60
×
√
EMF72
PU
fine grain
blue
0.3
PU
coarse grain
-
1.00
1.1
10
4
-20~70
×
√
EMF73
PU
fine grain
blue
0.6
PU
bengaline
-
1.30
1.3
12
8
-20~80
×
√
EMF74
PU
fine grain
blue
0.6
PU
coarse grain
-
1.50
1.6
14
10
-20~70
×
√
EMF78
PU
glossy
green
1.5
PU
coarse grain
-
1.00
1.2
14
8
-20~80
×
√
Visa komprimerad display (13 konfigurerbara produkter)
Information om reservdelar
Liknande delar
Request for quote (RFQ)
YIHEDA
- EMG12_EMF95
Shorttext
High performance flat belt for photovoltaic use
Sista förändringen
25.11.2025 10:51:30
Enhet
Nyckelord
Automation
Electronic
Factory
Gallery
High performance
Parts
Round belt
belt
flat belt
photovoltaic
Klassificeringar
CNS
CNSERPBASE Object Properties