Filter
3D Search
2D search
Färg
Kataloger
Jämförelse
SV
SE
2D search
Sketch the part you are looking for or have a photo described in text form
Skiss sökning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Spara filen här
eller
Val av fil
Click & Paste
Filformat som stöds:
.PNG, .JPG, .JPEG, .WEBP
...
Ningbo Supu Electronics
Energy storage connectors
IP67 connector
ESF-RS250A70BL - Black receptacle, nominal working voltage: 1500V DCRated current: 250AConnection method: screw
Ningbo Supu Electronics
...
ESF-RS250A70BL - Black receptacle, nominal working voltage: 1500V DCRated current: 250AConnection method: screw
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
ESF-RS250A70BL
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Name
NAME
Connection method
CNMD
Protection Level
PNLL
Work temperature
WKTE [℃]
Insertion/withdrawal cycles
IWCS
Insertion force
INFE [N]
Withdrawal force
WLFE [N]
Insulation material
INML
Material group
MLGP
Flammability rating according to UL 94
FYRGAG
Contact material
CTML
Contact plating
CTPG
Overvoltage category
OECY
Degree of pollution
DEOFPN
Rated surge voltage
RSVE [KV]
Cable cross section (AWG)
CCSN
1
ESF-RS250A70BL
Screw
IP 67
-40℃~+125℃
100
≤75
≥10
PA
Ⅲ
V0
Copper alloy
Ag,Plated
Ⅲ
3
12,3
2/0 AWG
Visa komprimerad vy (1 produkt)
Information om reservdelar
Liknande delar
Request for quote (RFQ)
Ningbo Supu Electronics
- ESF-RS250A70BL
Order number
ESF-RS250A70BL
Shorttext
Black receptacle, nominal working voltage: 1500V DCRated current: 250AConnection method: screw
Sista förändringen
05.03.2025 11:16:10
Enhet
Nyckelord
Black
Electronics
Energy storage
Screw
connector
connectors
nominal
receptacle
working
Klassificeringar
CNS
CNSERPBASE Object Properties