2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Spara filen häreller
Filformat som stöds: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

G-P2-3507WN

Expand Table
EN
1/5
Order specifications
ORDER
Disc Diameter
DIAMETER
Suction Cup Type
TYPE
Cup Material
MATERIAL
conductive value
CONDUCTIVE
traceless or not
TRACELESS
Technical data
DATA
1
G-P2-3507WN
3507
W:W
N:NBR
:Blank
Blank:standards
Selection document
Visa komprimerad display (1 konfigurerbar produkt)
ShorttextOval vacuum suction cup
Sista förändringen15.08.2025 01:57:56
Enhet

Klassificeringar

CNS

CNSERPBASE Object Properties