2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Spara filen häreller
Filformat som stöds: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

K0711.12

Expand Table
EN
1/5
Förhandsgranska bilden
PREVIEWPERLINE
Order No.
BESTKIPPUSA
thread
D [mm]
Side-to-side dimension
D1 [mm]
diameter
D2 [mm]
~ total length
L [mm]
Length
L1 [mm]
distance
L2 [mm]
thread length min.
L3 [mm]
Length
L4 [mm]
Length
L5 [mm]
width across flats
SW [mm]
width across flats
SW1 [mm]
width across flats
SW2 [mm]
width across flats
SW3 [mm]
radial offset compensation X max.
RV [mm]
permissible tensile and pressure load max.
ZZD [kN]
Approx. weight
GEW [kg]
Description
BS
1
2
3
4
5
6
7
8
9
10
K0711.06
M 6
24.5
9.6
52
14
9.5
13
29
18.5
22
19
8
5
0.6
2.5
0.0742
Infotext
K0711.08
M 8
30.0
15.0
63
18
11.5
16
33
23.5
27
24
13
7
0.6
4.5
0.1370
Infotext
K0711.10
M 10
44.0
21.0
81
22
16.0
24
43
30.5
41
36
18
12
0.7
6.5
0.4030
Infotext
K0711.101
M 10 x 1,25
44.0
21.0
81
22
16.0
24
43
30.5
41
36
18
12
0.7
6.5
0.4030
Infotext
K0711.12
M 12
44.0
21.0
85
26
16.0
24
43
34.5
41
36
18
12
0.7
10.0
0.4050
Infotext
K0711.121
M 12 x 1,25
44.0
21.0
85
26
16.0
24
43
34.5
41
36
18
12
0.7
10.0
0.4090
Infotext
K0711.16
M 16
60.0
32.0
121
34
26.0
34
62
45.0
55
46
27
18
1.0
18.0
1.1290
Infotext
K0711.161
M 16 x 1,5
60.0
32.0
121
34
26.0
34
62
45.0
55
46
27
18
1.0
18.0
1.0940
Infotext
K0711.20
M 20
60.0
32.0
129
42
26.0
34
62
53.0
55
46
27
18
1.0
30.0
1.1510
Infotext
K0711.201
M 20 x 1,5
60.0
32.0
129
42
26.0
34
62
53.0
55
46
27
18
1.0
30.0
1.1560
Infotext
Visa komprimerad display (10 produkter)
Order numberK0711.12
ShorttextQuick fit couplings with angular and radial offset compensation
Sista förändringen23.01.2026 09:44:21
Enhet

Klassificeringar

By Functionality

BYFUNC_COUPLING Coupling

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

21-13-17-10 Ejector quick connect (standardized tool parts, tool and die)