2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Spara filen häreller
Filformat som stöds: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Levelling element LSX.A-40-10-M10x100

Expand Table
EN
1/5
Code
PARTNUMBER
Description
DESCRIPTION
Rotation
ROT [°]
D
DIM01 [mm]
d
DIM02
L
DIM03 [mm]
L1
DIM04 [mm]
l
DIM05 [mm]
l1
DIM06 [mm]
h
DIM07 [mm]
S
DIM08 [mm]
α
DIM09 [°]
Max. limit static load
DIM10 [N]
Weight
WEIGHT [g]
Product details
INFOEG
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
431551
LSX.A-30-10-M10x45
0
30
M10
64.0
-
45
19.0
12.0
12
19
5000
36
Product details
431553
LSX.A-30-10-M10x60
0
30
M10
79.0
-
60
19.0
12.0
12
19
5000
43
Product details
431555
LSX.A-30-10-M10x70
0
30
M10
89.0
-
70
19.0
12.0
12
19
5000
48
Product details
431557
LSX.A-30-10-M10x100
0
30
M10
119.0
-
100
19.0
12.0
12
19
5000
62
Product details
431561
LSX.A-40-10-M8x30
0
40
M8
48.5
-
30
18.5
11.5
12
20
5000
27
Product details
431563
LSX.A-40-10-M8x45
0
40
M8
63.5
-
45
18.5
11.5
12
20
5000
32
Product details
431565
LSX.A-40-10-M8x60
0
40
M8
78.5
-
60
18.5
11.5
12
20
5000
37
Product details
431571
LSX.A-40-10-M10x45
0
40
M10
63.5
-
45
18.5
11.5
12
20
5000
40
Product details
431573
LSX.A-40-10-M10x60
0
40
M10
78.5
-
60
18.5
11.5
12
20
5000
47
Product details
431575
LSX.A-40-10-M10x70
0
40
M10
88.5
-
70
18.5
11.5
12
20
5000
52
Product details
431577
LSX.A-40-10-M10x100
0
40
M10
118.5
-
100
18.5
11.5
12
20
5000
66
Product details
531521
LSX.A-26-10-AS-M8x30
0
26
M8
47.0
48
30
17.0
10.0
12
19
4000
22
Product details
531523
LSX.A-26-10-AS-M8x45
0
26
M8
62.0
63
45
17.0
10.0
12
19
4000
27
Product details
531525
LSX.A-26-10-AS-M8x60
0
26
M8
77.0
78
60
17.0
10.0
12
19
4000
31
Product details
531531
LSX.A-26-10-AS-M10x45
0
26
M10
62.0
63
45
17.0
10.0
12
19
4000
35
Product details
531533
LSX.A-26-10-AS-M10x60
0
26
M10
77.0
78
60
17.0
10.0
12
19
4000
42
Product details
531535
LSX.A-26-10-AS-M10x70
0
26
M10
87.0
88
70
17.0
10.0
12
19
4000
47
Product details
531537
LSX.A-26-10-AS-M10x100
0
26
M10
117.0
118
100
17.0
10.0
12
19
4000
61
Product details
531541
LSX.A-30-10-AS-M8x30
0
30
M8
49.0
50
30
19.0
12.0
12
19
5000
24
Product details
Visa komprimerad display (42 konfigurerbara produkter)
Order number431577
ShorttextLevelling elements
Sista förändringen15.10.2025 09:08:03
Enhet

Klassificeringar

CNS

CNSERPBASE Object Properties
Order Number431577
CNSPHYPROP Physical Properties