2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Spara filen häreller
Filformat som stöds: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

OR06-05

Expand Table
EN
1/5
Product No.
PN
ROHS
ROHS
TYPE
material
MA
outer diameter
D1 [mm]
spring length
L [mm]
網站
WED
1
2
3
4
5
6
7
8
9
10
11
OR02-05
YES
OR
SUS304
2
5
網站
OR03-05
YES
OR
SUS304
3
5
網站
OR04-05
YES
OR
SUS304
4
5
網站
OR05-10
YES
OR
SUS304
5
10
網站
OR06-05
YES
OR
SUS304
6
5
網站
OR08-10
YES
OR
SUS304
8
10
網站
OR10-10
YES
OR
SUS304
10
10
網站
OR12-15
YES
OR
SUS304
12
15
網站
OR13-15
YES
OR
SUS304
13
15
網站
OR16-15
YES
OR
SUS304
16
15
網站
OR20-20
YES
OR
SUS304
20
20
網站
Visa komprimerad display (11 konfigurerbara produkter)
ShorttextStainless steel round wire spring (maximum compression 60%)
Sista förändringen12.03.2025 05:53:17
Enhet

Klassificeringar

By Categories

Actuating_Elements Actuating Elements
Assembling_Equipment Assembling Equipment
Automation Automation
Automotive Automotive
Automotive_Engineering Automotive Engineering
Ball Ball
Bearing Bearing
Bushing Bushing
Caster Caster
Clamping_Technology Clamping Technology
Cog_Wheel Cog Wheel
Cogging Cogging
Control_Unit Control Unit
Die_Set Die Set
Drilling_Tool Drilling Tool
Drive_Shaft Drive Shaft
Fastening Fastening
Fitting Fitting
Fixture_System Fixture System
Flange Flange
Gear Gear
Gear_Belt Gear Belt
Hinge Hinge
Linear_Technology Linear Technology
Machining_Unit Machining Unit
Magnet Magnet
Metal_Fitting Metal Fitting
Mold_Construction Mold Construction
Nozzle Nozzle
Operational_Safety Operational Safety
Pneumatics Pneumatics
Positioning_System Positioning System
Rolling_Bearing Rolling Bearing
Screwing_Tool Screwing Tool
Shock_Absorber Shock Absorber
Thread_Insert Thread Insert

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

By Countries

TW Taiwan