2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Spara filen häreller
Filformat som stöds: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

PF3W704-03-LT-X445

Expand Table
EN
1/5
Rated flow range (flow range)
FLOW
Thread type
THREAD
Piping port size
PORT
Output specification/Temperature sensorOutput specification
OUTPUT
Lead wire/Option
LEAD
Unit specification
UNIT
Bracket/Option
BRACKET
Calibration certificate (Only for flow rate)
CERTIFICATE
Thread on/off
THREAD2
1
(04) 0.5 to 4 L/min
(-) Rc
(03) 3/8
IO-Link/Switch output (N/P)-With temperature sensor
(-) With lead wire with M8 connector (3 m)
(-) Instantaneous flow rate:gal/min, Accumulated flow:gal, Temperature:degree Celsius
(-) None
(-) None
on
Visa komprimerad display (1 konfigurerbar produkt)
Shorttext3-Color Display Digital Flow Switch For Water/IO-Link Compatible
Sista förändringen19.07.2024 11:59:24
Enhet

Klassificeringar

CNS

CNSERPBASE Object Properties